Features
- 9.5V to 15.0V Input Supply
- 1.3MHz Switching Frequency
- 5.5A Integrated Boost for Up to 19V AVDD
- VON Charge Pump, Up to 36V and 120mA
- VOFF Charge Pump, Down to -10V and 120mA
- Synchronous Buck1 for 3.3V/2.5V with 2.0A Peak FET
- Synchronous Buck2 Controller Output from 0.9V to 2.0V
- On-board AVDD Delay Switch
- VON Slice Function Integrated
- Power Good Function for TCON Enable
- Automatic Start-Up Sequencing
- UVLO, UVP, OVP, OCP, and OTP Protection
- 40 Ld 6x6 QFN
- Specified for Ambient Operation Over the -40°C to +85°C Temperature Range
- Pb- Free (RoHS Compliant)
Description
The ISL98602 represents a high-power, integrated LCD supply IC targeted at large panel LCD displays. The ISL98602 integrates a high-power boost converter for AVDD generation, VON and VOFF charge pump drivers, one synchronous buck regulator, and one synchronous buck controller for two logic voltages. The VON slicing circuitry and power good function are also included. Operating at 1. 3MHz, the AVDD boost converter features a 5. 5A boost FET. Feedback is taken from the far side of the delay FET for improving regulation. The OVP circuit protects output side components. The logic synchronous buck converter features two 2. 3A FETs operating at 1. 3MHz internal clock. The output voltage is set by the IC internally or with a feedback resistor. The soft-start circuitry is also integrated with the buck. The second logic voltage is generated from a synchronous buck converter with MOSFET controllers. The overcurrent protection is also integrated with the buck. The charge pump of VON and VOFF uses the full switching frequency and integrates the driver for high current capability. VON is further processed through an integrated VON slice circuit in order to reduce flicker. Alternative fixed voltages at the boost, Buck1, Buck2, VON charge pump, and VOFF charge pump are available in ISL98602.
Applications
- LCD TV
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | Carrier Type | Pb (Lead) Free | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|
| ISL98602IRAAZ | Obsolete | N/A | In Stock | RoHS:EN | QFN | 40# | Tube | No | -40 to +85°C |
| ISL98602IRAAZ-T | Obsolete | N/A | In Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
| ISL98602IRAAZ-T7A | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
| ISL98602IRAAZ-TK | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
| ISL98602IRABZ | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 40# | Tube | No | -40 to +85°C |
| ISL98602IRABZ-T | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
| ISL98602IRABZ-T7A | Obsolete | N/A | In Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
| ISL98602IRABZ-TK | Obsolete | N/A | Out of Stock | RoHS:EN | QFN | 40# | Reel | No | -40 to +85°C |
- Product Change NoticePDF 223 KB PCN13060 Oct 30, 2013
- Product Change NoticePDF 192 KB PCN13024A Jul 22, 2013
- Product Change NoticePDF 183 KB PCN13024 Mar 07, 2013
- Product Change NoticePDF 169 KB PCN11117 Nov 15, 2011
Recommended Documents (2)
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product Change NoticePDF 223 KB PCN13060 Oct 30, 2013
- Product Change NoticePDF 192 KB PCN13024A Jul 22, 2013
- Product Change NoticePDF 183 KB PCN13024 Mar 07, 2013View More (7)
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.