Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8 channels
  • 6V to 24V input
  • 34.5V output maximum
  • Drive maximally 72 (3.5V/30mA each) or 80 (3.2V/20mA each) LEDs
  • Current matching ±1% typical
  • Dynamic headroom control
  • Dimming controls
  • SMBus 8-bit PWM current control
  • SMBus 8-bit DC current control
  • External PWM input up to 20kHz dimming
  • SMBus and external PWM DPST dimming control
  • DC-to-PWM dimming control
  • Protections
  • String open circuit detection
  • String short-circuit detection with selectable thresholds
  • Over-temperature protection
  • Overvoltage protection
  • Input overcurrent protection with disconnect switch
  • 600kHz/1.2MHz selectable fSW
  • Selectable channels allows scrolling backlight
  • 24 Ld (4mmx4mm) QFN package
  • Pb-free (RoHS compliant)

Description

The ISL97635 is a digitally controlled LED driver that controls 8 channels of LED current for LCD backlight applications. The ISL97635 is capable of driving typically 72 (8x9) pieces of 3. 5V/30mA or 80 (8x10) pieces of 3. 2V/20mA LEDs. The ISL97635’s 8 channels of voltage controlled current sources with typical currents matching of ±1%, which compensate for the non-uniformity effect of forward voltages variance in the LED stacks. To minimize the voltage headroom and power loss in the typical multi-strings operation, the ISL97635 features a dynamic headroom control that monitors the highest LED forward voltage string and uses its feedback signal for output regulation. The LED dimming control can be achieved through a SMBus, an external PWM, or a variable DC (analog light sensor) input. SMBus controlled dimming allows 256 levels each of PWM and DC current adjustments. The SMBus PWM dimming frequency can be adjusted from 100Hz to 5kHz by an external capacitor. External PWM input allows up to 20kHz audio noise free PWM dimming. The SMBus PWM setting and an external PWMI signal can also be combined to provide a dynamic PWM dimming that complies with Intel’s DPST (Display Power Saving Technology) requirement. One or more channels can be selected sequentially in any order, allowing scrolling in RGB LED backlighting applications. The ISL97635 features extensive protection functions that include string open and short-circuit detections, OVP, OTP, thermal shutdown, and an optional input overcurrent protection with master fault disconnect switch. The fault conditions will be recorded in the Fault/Status register. There are selectable short-circuit thresholds and the switching frequency can be programmed between 600kHz and 1. 2MHz. Available in the 24 Ld 4mmx4mm QFN, the ISL97635 operates from -40°C to +85°C with input voltage ranging from 6V to 24V.

Applications

  • Notebook Displays WLED or RGB LED Backlighting
  • LCD Monitor LED Backlighting
  • Automotive Displays LED Backlighting
  • Automotive or Traffic Lighting
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL97635IRZObsoleteN/AOut of StockRoHS:EN
QFN24#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL97635IRZ-TObsoleteN/AOut of StockRoHS:EN
QFN24#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL97635IRZ-TKObsoleteN/AOut of StockRoHS:EN
QFN24#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?