Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Serial Data Bus
  • Dual Outputs:
  • Configurable 3-, 2- or 1-phase for the 1st Output Using Two Integrated Gate Drivers
  • Configurable 2- or 1-phase for the 2nd Output Using One Integrated Gate Driver
  • R3 Modulator
  • Excellent Transient Response
  • High Light Load Efficiency
  • 0.5% System Accuracy Over-Temperature
  • Supports Multiple Current Sensing Methods
  • Lossless Inductor DCR Current Sensing
  • Precision Resistor Current Sensing
  • Differential Remote Voltage Sensing
  • Programmable VBOOT Voltage at Start-up
  • Resistor Programmable IMAX, Switching Frequency for Both Outputs
  • Adaptive Body Diode Conduction Time Reduction

Description

The ISL95836 Pulse Width Modulation (PWM) controller IC provides a complete solution for IMVP-7/VR12™compliant microprocessor and graphic processor core power supplies. It provides the control and protection for two Voltage Regulators (VRs). The first VR, typical for Vcore, incorporates 2 integrated drivers and can operate in 3-, 2- or 1-phase configurations. The second VR, typical for graphics, incorporates 1 integrated driver and can operate in 2- or 1-phase configurations. The two VRs share a serial control bus to communicate with the CPU and achieve lower cost and smaller board area compared with the two-chip approach. Both VRs utilize Intersil's Robust Ripple Regulator R3 Technology™. The R3 modulator has numerous advantages compared to traditional modulators, including faster transient response, variable switching frequency during load transients, and improved light load efficiency due to its ability to automatically change switching frequency. The ISL95836 has several other key features. Both outputs support either DCR current sensing with a single NTC thermistor for DCR temperature compensation, or more precise resistor current sensing if desired. Both outputs come with remote voltage sense, programmable VBOOT voltage, IMAX, and switching frequency, adjustable overcurrent protection and separate Power-Good signals.

Applications

  • IMVP-7/VR12 Compliant Computers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL95836HRTZObsoleteN/AIn StockRoHS:EN
TQFN1ku | $4.9640#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°CTAIWANTAIWAN
ISL95836HRTZ-TObsoleteN/AIn StockRoHS:EN
TQFN1ku | $4.9640#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°CTAIWANTAIWAN
ISL95836IRTZObsoleteN/AIn StockRoHS:EN
TQFN1ku | $5.4540#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN
ISL95836IRTZ-TObsoleteN/AOut of StockRoHS:EN
TQFN1ku | $5.4540#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?