Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Serial data bus
  • SMBus/PMBus/I2C interface with SVID conflict free
  • Configurable 4-, 3-, 2- or 1-phase for the output using three integrated gate drivers
  • Green Hybrid Digital R3™ modulator
  • Excellent transient response
  • Phase shedding with power state selection
  • Diode emulation in single-phase for high light-load efficiency
  • 0.5% system accuracy over-temperature
  • Supports multiple current sensing methods
  • Lossless inductor DCR current sensing
  • Precision resistor current sensing
  • Differential remote voltage sensing
  • Programmable VBOOT voltage at start-up
  • Resistor programmable IMAX, load line, diode emulation, slope compensation, and switching frequency
  • Adaptive body diode conduction time reduction

Description

The ISL95820 Pulse Width Modulation (PWM) controller IC provides a complete low-cost solution for Intel VR12. 5™ compliant microprocessor core power supplies. It provides the control and protection for a Voltage Regulator (VR). The VR incorporates 3 integrated drivers and can operate in 4-, 3-, 2- or 1-phase configurations. The VR uses a serial control bus to communicate with the CPU and achieve lower cost and smaller board area. The VR utilizes Intersil’s Robust Ripple Regulator R3 Technology™. The R3™ modulator has many advantages compared to traditional modulators, including faster transient response, variable switching frequency in response to load transients, and improved light load efficiency due to diode emulation mode with load-dependent low switching frequency. The ISL95820 has several other key features. It supports either DCR current sensing with a single NTC thermistor for DCR temperature compensation or more precise resistor current sensing if desired; remote voltage sense; programmable VBOOT voltage, IMAX, voltage transition slew rate and switching frequency; adjustable overcurrent protection; and Power-Good signal.

Parameters

AttributesValue
Outputs (Max) (#)1
Phases (Max)4
Input Voltage (Min) (V)4.5
Input Voltage (Max) (V)28
Output Voltage (Min) (V)0.5
Output Voltage (Max) (V)2.3
Output Current (Max) [Rail 1] (A)120
Bias Voltage Range (V)4.75 - 5.25
Parametric ApplicationsVR12.5
Qualification LevelStandard
Temp. Range (°C)0 to +70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN5.0 x 5.0 x 0.75400.4

Applications

  • Intel VR125 desktop computers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL95820CRTZ-TActiveAvailableIn StockRoHS:EN
TQFN1ku | $4.5240#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°CMALAYSIA, TAIWANTAIWAN
ISL95820CRTZObsoleteN/AIn StockRoHS:EN
TQFN40#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL95820IRTZObsoleteN/AIn StockRoHS:EN
TQFN40#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL95820IRTZ-TLast Time BuyN/AOut of StockRoHS:EN
TQFN1ku | $4.9740#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?