Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Buck-boost NVDC charger for 1-, 2-, 3-, or 4-cell Li-ion batteries
  • Input voltage range 3.2V to 23.4V (no dead zone)
  • System output voltage 3V to 18.304V
  • Autonomous charging option (automatic end of charge and recharge)
  • Up to 1MHz switching frequency
  • Adapter current and battery current monitor (AMON/BMON)
  • PROCHOT# open-drain output, IMVP compliant
  • Allows trickle charging of depleted batteries
  • Ideal diode control in Turbo mode
  • Reverse buck, boost, and buck-boost operation from battery
  • Two-level adapter current limit available
  • Battery Ship mode option
  • SMBus and auto-increment I2C compatible
  • 4mm x 4mm 32 Ld TQFN package

Description

The ISL95538B is a buck-boost Narrow Output Voltage DC (NVDC) charger. The ISL95538B provides the NVDC charging function, system bus regulation, and protection features for tablet, Ultrabook, and notebook platforms. The advanced Renesas R3™ Technology provides high light-load efficiency and fast transient response. In Charging mode, the ISL95538B takes input power from a wide range of DC power sources (such as conventional AC/DC charger adapters, USB PD ports, travel adapters) and safely charges battery packs with up to 4-series cell Li-ion batteries. As an NVDC topology charger, the ISL95538B also regulates the system output to a narrow DC range for stable system bus voltage. The system power can be provided from the adapter, battery, or a combination of both. The ISL95538B can operate with only a battery, an adapter, or both connected. The ISL95538B supports reverse buck, boost, or buck-boost operation to the input port from 2- to 4-cell batteries. The ISL95538B has serial communication using SMBus/I2C that allows programming of many critical parameters to deliver a customized solution.

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL95538BHRTZObsoleteN/AOut of StockRoHS:EN
VFQFPN32#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL95538BHRTZ-TObsoleteN/AIn StockRoHS:EN
VFQFPN32#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL95538BHRTZ-TKObsoleteN/AOut of StockRoHS:EN
VFQFPN32#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-10 to +100°C
ISL95538BIRTZObsoleteN/AOut of StockRoHS:EN
VFQFPN32#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL95538BIRTZ-TLast Time BuyAvailableOut of StockRoHS:EN
VFQFPN1ku | $3.8532#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL95538BIRTZ-TKLast Time BuyAvailableOut of StockRoHS:EN
VFQFPN1ku | $3.8532#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?