Lead Count (#) | 32 |
Pkg. Code | LEL |
Pitch (mm) | 0.4 |
Pkg. Type | QFN |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 9.00 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542390001 |
RoHS (ISL95520HRZ) | Download |
Lead Count (#) | 32 |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | See Datasheet |
Country of Assembly | Malaysia |
Country of Wafer Fabrication | Taiwan |
Price (USD) | 1ku | 3.32967 |
Audible Noise | No |
Automatic Power Source Selection | Yes |
Automatic Trickle Charge (Typical) | Set by user |
Battery Charge Voltage | 2-4 cell battery, 16mV step |
Battery Charge Voltage Adjustment | 16mV steps |
Battery Chemistry | Multi-Cell Li+/Polymer |
Battery Leakage Current (Max) | 245uA |
Charge Current Limit Accuracy | ±2 |
Charging Voltage Accuracy (Max) (±%) | 0.75 |
DC Adapter Detection | Yes |
Input Current Limit Accuracy (% (±)) | 2 |
Input Voltage (Max) (V) | 25 |
Input Voltage (Min) (V) | 4.75 |
Input Voltage Range (V) | 4.75 - 25 |
Length (mm) | 4 |
MOQ | 750 |
Parametric Category | Battery Charger ICs |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 9.00 |
Pkg. Type | QFN |
Qualification Level | Standard |
Switching Frequency Range (Typical) (kHz) | 350 - 1000 |
Thickness (mm) | 9 |
Topology [Rail 1] | Buck, Hybrid Power Boost |
Trickle Charge Current Range | 256mA, 128mA or 64mA |
Width (mm) | 4 |
The ISL95520 is a highly versatile combo battery charger configurable for operating as either a Hybrid Power Boost (HPB) charger or a Narrow VDC (NVDC) charger, supporting 2-, 3-, or 4-cell batteries. Both configurations allow the battery to work with the adapter together to supply the system load when it exceeds the adapter capability, referred to as system Turbo mode. The HPB charger configuration reverse-boosts battery energy to the system bus to help the adapter provide system power in Turbo mode. The NVDC charger configuration quickly turns on BGATE to enable the battery to help the adapter provide system power in Turbo mode. The ISL95520 uses N-channel MOSFETs (NFETs) for all the switches to achieve the best performance and lowest BOM cost. The internal charge pump is capable of turning on all the NFETs fast or slow depending on the circumstance or the need. The ability to quickly turn on NFETs prevents system bus voltage drop when the battery is suddenly removed in Turbo mode or in battery learn mode. The ISL95520 provides many protection features including a PROCHOT# indicator for system low voltage, adapter overcurrent, battery overcurrent or overheating, with an array of SMBus programmable parameters for maximum flexibility. The ISL95520 also features hardware-based adapter current limit and battery-current limit in addition to SMBus programmable limits. The ISL95520 provides high accuracy adapter current monitor, battery current monitor, and system power monitor outputs. To provide maximum flexibility for working with high power and low power systems, the ISL95520 provides several configurable current-sense resistor value options to achieve the best trade-off of current sensing accuracy vs power loss. The ISL95520 uses the Renesas patented Robust Ripple Regulator (R3™) modulation scheme to provide excellent light-load efficiency and fast dynamic response. The ISL95520 is available in a 32 Ld 4x4mm2 QFN package.