Lead Count (#) | 32 |
Pkg. Code | LAE |
Pitch (mm) | 0.4 |
Pkg. Type | TQFN |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.70 |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
RoHS (ISL95338HRTZ-T) | Download |
Lead Count (#) | 32 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range | -10 to +100°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Taiwan |
Price (USD) | 4.40418 |
Audible Noise | No |
Battery Charge Voltage | up to 20V |
Battery Charge Voltage Adjustment | 12mV steps |
Bi-direction | Yes |
Clock Out | No |
Control Type | R3 modulator |
DC Adapter Detection | Voltage sensing |
Dither | No |
Duty Cycle (%) | 100 - 100 |
External Bias | No |
Input Voltage (Max) (V) | 24 |
Input Voltage (Min) (V) | 3.8 |
Input Voltage Range (V) | 3.8 - 24 |
Length (mm) | 4 |
MOQ | 6000 |
Output Voltage (Max) (V) | 20 |
Output Voltage (Min) (V) | 2 |
Outputs (#) | 1 |
POR | Yes |
Parallelable | No |
Parametric Category | Buck-Boost Controllers (External FETs) |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.70 |
Pkg. Type | TQFN |
Product Type | Voltage Regulator |
Qualification Level | Standard |
Quiescent Current | 130 µA (forward) |
SYNCH Capability | No |
Switching Frequency (KHz) | 1 - 1 |
Switching Frequency Range (Typical) (kHz) | 620 - 620 |
Thickness (mm) | 0.7 |
Topology [Rail 1] | Buck-Boost |
Width (mm) | 4 |
The ISL95338 is a bidirectional, buck-boost voltage regulator that provides buck-boost voltage regulation and protection features. The Renesas advanced R3™ Technology provides high light-load efficiency, fast transient response, and seamless DCM/CCM transitions. The ISL95338 takes input power from a wide range of DC power sources (such as conventional AC/DC ADPs, USB PD ports, and travel ADPs) and safely converts it to a regulated voltage up to 20V. The ISL95338 can also convert a wide range DC power source connected at its output (system side) to a regulated voltage to its input (ADP side). This bidirectional buck-boost regulation feature makes its application very flexible. The ISL95338 includes various system operation functions such as Forward mode enable, Reverse mode enable, programmable soft-start time, and adjustable VOUT in both the forward direction and reverse direction. The protection functionalities include OCP, OVP, UVP, and OTP. The ISL95338 has serial communication through SMBus/I2C that allows programming of many critical parameters to deliver a customized solution. These programming parameters include, but are not limited to: output current limit, input current limit, and output voltage setting.