Lead Count (#) | 10 |
Pkg. Code | MRP |
Pitch (mm) | 0.5 |
Pkg. Type | MSOP |
Pkg. Dimensions (mm) | 3.00 x 3.00 x 0.85 |
Moisture Sensitivity Level (MSL) | 2 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542.39.0090 |
RoHS (ISL95311WIU10Z-TK) | Download |
Lead Count (#) | 10 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 2 |
Pb (Lead) Free | Yes |
Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
Temp. Range (°C) | -40 to +85°C |
Price (USD) | 3.19 |
Advanced Features | Dual supply required to obtain terminal voltage higher than Vcc |
Channels (#) | 1 |
Dual Supply Range (±V) | Array |
End-to-End Temperature Coefficient (ppm/°C) | 45 |
Interface | I2C |
Length (mm) | 3 |
MOQ | 1000 |
Memory Type | Nonvolatile |
Middlepoint Ratiometric Tempco | 4 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.85 |
Pkg. Type | MSOP |
Qualification Level | Standard |
Resistance Options (kΩ) | 10 |
Resistance Taper | Linear |
Single Supply Voltage Range (V) | 0 - 13.2 |
Supply Current Icc (µA) | 5 |
Supply Voltage Vcc (Min) (V) | 2.7 |
Supply Voltage Vcc Range | 2.7 to 5.5 |
Taps (#) | 128 |
Thickness (mm) | 0.85 |
VL Terminal Voltage (Max) (V) | 13.2 |
VL Terminal Voltage (Min) (V) | 0 |
Width (mm) | 3 |
Wiper Current (mA) | 3 |
Wiper Resistance (ohms) | 70 |
Terminal Voltage 0V to 13. 2V, 128 Taps I2C Interface The Intersil ISL95311 is a digitally controlled potentiometer (XDCP). The device consists of a resistor array, wiper switches, a control section, and nonvolatile memory. The wiper position is controlled by an I2C interface. The potentiometer is implemented by a resistor array composed of 127 resistive elements and a wiper switching network. Between each element and at either end are tap points accessible to the wiper terminal. The wiper of the potentiometer has an associated volatile Wiper Counter Register (WR) and a non-volatile Initial Value Register (IVR) that can be directly written to and read by the user. The contents of the WR controls the position of the wiper on the resistor array through the switches. At power-up, the device recalls the contents of the IVR to the corresponding WR. The device can be used as a three-terminal potentiometer or as a two-terminal variable resistor in a wide variety of applications, including: