| CAD Model: | View CAD Model |
| Pkg. Type: | QFN |
| Pkg. Code: | LJQ |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.90 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL94208IRZ-T7A) | Download |
| Lead Count (#) | 32 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, THAILAND, TAIWAN |
| Country of Wafer Fabrication | USA |
| Absolute Cell Voltage Measurement Accuracy | 30mV Max (-40°C to 85°C) |
| Cell Balancing FETs | Both |
| Cells Supported (#) | 4 - 6 |
| Charge/Discharge FET Arrangement | Both |
| Charge/Discharge FET Control | Yes |
| Charge/Discharge FET Location | Low Side |
| Comm. Interface | I2C |
| Daisy Chain | No |
| GPI+GPIOs (#) | 1 |
| IS (mA) | 0.85 |
| Implementation | Pack |
| Integrated Charge/Discharge FET Drive | Yes |
| Integrated Current Sense/Detection | Low Side |
| Integrated Regulator Output/Reference Output | 3.3V / 3V |
| Integrated Temperature Sense | Yes |
| Internal ADC (bits) | 0 |
| Length (mm) | 5 |
| MOQ | 250 |
| Pack Voltage | 8V to 27V |
| Pack Voltage (Op) | 8 - 26.4 |
| Parametric Category | Battery Protectors, Monitors & Balancers |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.90 |
| Pkg. Type | QFN |
| Qualification Level | Standard |
| SHDN ICC | (typ) 1 µA |
| Series Cells | 4 to 6 Cells |
| Sleep/Reset Mode Current (µA) | 2 |
| Stand Alone Capable | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The ISL94208 battery front end IC is designed for use with a microcontroller and features an analog front-end with overcurrent protection for multi-cell Li-ion battery packs. The ISL94208 supports battery packs consisting of four to six cells in series and one or more cells in parallel. Using an internal analog multiplexer, the ISL94208 allows a separate microcontroller with an A/D converter to monitor each cell voltage plus internal and external temperature. The ISL94208 provides integral overcurrent and short-circuit protection circuitry, an internal 3. 3V voltage regulator, internal cell balancing switches, and drive circuitry for external FET devices for control of pack charge and discharge.