Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Complete charger for single-cell Li-ion batteries
  • Very low thermal dissipation
  • Integrated pass element and current sensor
  • No external blocking diode required
  • 1% voltage accuracy
  • Programmable current limit up to 1.5A
  • Charge current thermal foldback
  • Accepts multiple types of adapters
  • Operation down to VIN = 2.65V after startup
  • Ambient temperature range: -20°C to +70°C
  • Thermally-enhanced DFN packages
  • Pb-free (RoHS compliant)

Description

The ISL9203A is an integrated single-cell Li-ion or Li-polymer battery charger capable of operating with an input voltage as low as 2. 4V. This charger is designed to work with various types of AC adapters. The ISL9203A operates as a linear charger when the AC adapter is a voltage source. The battery is charged in a Constant Current/Constant Voltage (CC/CV) profile. The charge current is programmable with an external resistor up to 1. 5A. The ISL9203A can also work with a current-limited adapter to minimize the thermal dissipation, in which case the ISL9203A combines the benefits of both a linear charger and a pulse charger. The ISL9203A features charge current thermal foldback to ensure safe operation when the Printed Circuit Board (PCB) is space limited for thermal dissipation. Additional features include preconditioning of an over-discharged battery and thermally enhanced DFN package.

Applications

  • Handheld Devices including Medical Handhelds
  • PDAs, Cell Phones and Smart Phones
  • Portable Instruments, MP3 Players
  • Self-Charging Battery Packs
  • Stand-Alone Chargers
  • USB Bus-Powered Chargers
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL9203ACRZObsoleteN/AIn StockRoHS:EN
DFN10#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL9203ACRZ-TObsoleteN/AIn StockRoHS:EN
DFN10#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?