Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual/Single Output Power Management IC

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-TKCURDL
Pkg. Code:WNO
Lead Count (#):54
Pkg. Dimensions (mm):3.7 x 2.6 x 0.50
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)54
Carrier TypeReel
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Battery InterfaceNo
Bus Voltage (Max) (V)5.5
Comm. InterfaceSPI, I2C
Control TypeCurrent Mode
Function2-ch PMIC
GPIOs (#)2
Input Voltage (Max) (V)5.5
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Input Voltage (Min) (V)2.5
Input Voltage (Min) [Rail 1] (V)2.5
Input Voltage Range (V)2.5 - 5.5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)2
Length (mm)3.7
MOQ3000
Output Current (Max) [Rail 1] (A)20
Output Current Max (A)20
Output Voltage (Max) (V)2
Output Voltage (Max) [Rail 1] (V)2
Output Voltage (Min) (V)0.3
Output Voltage (Min) [Rail 1] (V)0.3
Output Voltage Range (V)0.3 - 2
Outputs (#)2
PORYes
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)94
Phases (Max)4
Pitch (mm)0.4
Pkg. Dimensions (mm)3.7 x 2.6 x 0.50
Pkg. TypeWLCSP-TKCURDL
Product TypeMPU
Qualification LevelStandard
Quiescent Current75 µA
SYNCH CapabilityNo
Step-up DC/DC converter Channels (#)0
Switching Frequency (KHz)4600 - 4600
Switching Frequency (MHz)2 - 6
Switching Frequency Range (Typical) (kHz)2000 - 2000
Thickness (mm)0.5
Topology [Rail 1]Buck
Total step-down DC/DC converter channels (#)2
Width (mm)2.6

Description

The ISL91302B is a highly efficient, dual or single output, synchronous multiphase buck switching regulator that can deliver up to 5A per phase continuous output current. The ISL91302B features four integrated power stages and has the capability to assign its power stages to either output. This flexibility allows seamless design-in for a wide range of applications where dual, triple, or quad phase outputs are needed, such as CPU and GPU core power mobile applications. The ISL91302B features integrated low ON-resistance MOSFETs, programmable PWM frequency, and automatic diode emulation, which maximizes efficiency while minimizing the external component count and solution size. Using Renesas’s proprietary R5 modulator technology, the ISL91302B delivers a highly robust power solution capable of ultra-fast transient response, excellent loop stability, and seamless DCM/CCM transitions without requiring external compensation. The ISL91302B is widely configurable through the factory OTP settings. Available features which can be used include: • SPI or I2C interface • External signal telemetry with an internal ADC • Dynamic Voltage Scaling (DVS) with selectable slew rate