Features
- Input voltage range: 2.35V to 5.4V
- Output current: up to 1.8A (VIN = 2.5V, VOUT = 3.3V)
- Burst current up to 2A (VIN = 2.5V, VOUT = 3.3V, tON < 600µs, T = 4.6ms)
- High efficiency: up to 96%
- 108µA quiescent current minimizes standby consumption in Boost mode, 45µA in Forced Bypass mode
- 2.5MHz switching frequency minimizes the external component size
- Forced Bypass or Auto Bypass modes with a 38mΩ switch
- PFM mode at light-load currents
- Fully protected from overcurrent, over-temperature, and undervoltage
- Load disconnect when disabled
- Small 1.78mm x 1.78mm WLCSP
Description
The ISL91132 is an integrated boost switching regulator for battery-powered applications. The device provides a power supply solution for products using a one-cell Li-ion or Li-polymer battery. The device is capable of delivering up to 1.8A output current from VIN = 2.5V and VOUT = 3.3V. The no-load quiescent current is only 108µA in Boost mode and 45µA in Forced Bypass mode, which significantly reduces the standby consumption.
The ISL91132 offers a Bypass mode operation where the output is directly connected to the input through a 38mΩ MOSFET to allow a significantly lower dropout voltage. The Bypass mode can be entered by an external command, or by auto bypass. The Forced Bypass mode allows the output voltage to operate close to the input voltage and improves the efficiency under these conditions.
The ISL91132 is designed to support six fixed output voltages ranging from 3.15V to 5V. A voltage select pin is available for each output variant to scale up the output voltage by a small offset to compensate for the load transient droop. The ISL91132 requires only an inductor and a few external components to operate. The 2.5MHz switching frequency further reduces the size of external components. The ISL91132 is available in a 16-bump, 0.4mm pitch, 1.78mm x 1.78mm WLCSP.
Applications
- Smartphones and tablet PCs
- Wireless communication devices
- 2G/3G/4G RF power amplifiers
- USB On-The-Go (OTG) power source
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|
| ISL91132IILZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
| ISL91132IIMZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
| ISL91132IINZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
| ISL91132IIOZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
| ISL91132IIPZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
| ISL91132IIQZ-T | Obsolete | N/A | Out of Stock | WLCSP-TKCURDLBC | 16# | Reel | 1 | Yes | Pb-Free Ball Terminal (SAC405)-e1 | -40 to +85°C |
- Application NotePDF 592 KB an9208 Feb 01, 2018AI-generated Summary: The document discusses high frequency power converters, focusing on ZVS-QRC and multi-resonant topologies that reduce switching losses by operating switches at zero voltage. It highlights challenges like EMI and high voltage stress. The SEPIC converter is introduced, explaining its ability to buck or boost voltage without polarity inversion. The document details SEPIC’s operating modes, voltage-current relationships, and the importance of inductor values for continuous or discontinuous conduction modes.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 592 KB an9208 Feb 01, 2018AI-generated Summary: The document discusses high frequency power converters, focusing on ZVS-QRC and multi-resonant topologies that reduce switching losses by operating switches at zero voltage. It highlights challenges like EMI and high voltage stress. The SEPIC converter is introduced, explaining its ability to buck or boost voltage without polarity inversion. The document details SEPIC’s operating modes, voltage-current relationships, and the importance of inductor values for continuous or discontinuous conduction modes.
- Application NotePDF 397 KB an1684 Jan 19, 2004AI-generated Summary: The document outlines important legal disclaimers and usage guidelines for semiconductor products. It emphasizes user responsibility for product design and safety, disclaims liability for damages, and clarifies no intellectual property licenses are granted. Products are categorized by quality grades with specific application recommendations. Users must comply with laws, avoid unauthorized modifications, and ensure safe use within specified conditions. Contact details for Renesas Electronics sales offices worldwide are provided.
- Application NotePDF 509 KB an1681 Jan 19, 2004AI-generated Summary: The document explains grounding techniques for PCB layouts using a dual op amp example on a single-layer copper board. It compares three grounding schemes: a center spine ground trace, an outer ground plane, and a split/star ground plane, highlighting the benefits of single-point grounding to minimize noise and antenna effects. It emphasizes following current paths, minimizing loop lengths, and ensuring close forward and return paths to reduce interference. The document also includes disclaimers on product use, quality grades, safety, and legal compliance.
Application Notes & White Papers (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
News & Blog Posts
Blog Post
Oct 12, 2020
|
Knowledge Base
-
Do I need to add components to compensate the boost regulator in the ISL91132 family?
Question: Do I need to add components to compensate the boost regulator in the ISL91132 family? Answer: As this part is available in a fixed output version only, it is internally compensated and no additional components are required for compensation.
-
Which boost control architecture does the ISL91132 family use?
Question: Which boost control architecture does the ISL91132 family use? Answer: The ISL91132 family uses the valley current control, in which with every clock cycle the inductor current through the PMOS is monitored.