| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP-TKCURDLBC |
| Pkg. Code: | WY7 |
| Lead Count (#): | 25 |
| Pkg. Dimensions (mm): | 2.3 x 2.1 x 0.54 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 25 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.3 x 2.1 x 0.54 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free Ball Terminal (SAC405)-e1 |
| Temp. Range (°C) | -40 to +85°C |
| Control Type | Current Mode |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage (Min) [Rail 1] (V) | 1.8 |
| Length (mm) | 2.3 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 3 |
| Output Voltage (Max) (V) | 5.2 |
| Output Voltage (Max) [Rail 1] (V) | 5.2 |
| Output Voltage (Min) (V) | 1 |
| Output Voltage (Min) [Rail 1] (V) | 1 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck-boost Regulators (Integrated FETs) |
| Peak Efficiency (%) | 96 |
| Pkg. Type | WLCSP-TKCURDLBC |
| Qualification Level | Standard |
| Quiescent Current | 35 µA |
| SYNCH Capability | Yes |
| Switching Frequency (KHz) | 2.9 - 2.9 |
| Switching Frequency Range (Typical) (kHz) | 2100 - 2900 |
| Thickness (mm) | 0.54 |
| Topology [Rail 1] | Buck-Boost |
| Width (mm) | 2.1 |
ISL91110 and ISL91110IR are high-current buck-boost switching regulators for systems using new battery chemistries. They use Intersil’s proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage. ISL91110 and ISL91110IR are capable of delivering at least 2A continuous output current (VOUT = 3.3V) over a battery voltage range of 2.5V to 4.35V. This maximizes the energy utilization of advanced single-cell Li-ion battery chemistries that have significant capacity left at voltages below the system voltage. Their fully synchronous low ON-resistance 4-switch architecture and a low quiescent current of only 35μA optimize efficiency under all load conditions.
ISL91110 and ISL91110IR support standalone applications with a fixed 3.3V or 3.5V output voltage or adjustable output voltage with an external resistor divider. Output voltages as low as 1.0V or as high as 5.2V are supported. ISL91110 and ISL91110IR require only a single inductor and very few external components. Power supply solution size is minimized by its 2. 5MHz switching frequency, allowing small size external components.
The ISL91110 is available in a 25-bump, 0.4mm pitch WLCSP (2.33mm x 2.07mm) and the ISL91110IR is available in a 4mm x 4mm, 20 Ld TQFN package.