Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Fixed-Voltage Options Allow Precise Monitoring of +3.0V, +3.3V, and +5.0V Power Supplies
  • Additional Voltage Monitor for Power-Fail Detection or Low-Battery Warning
  • Monitors Voltages Down to 1.25V
  • Adjustable Power-Fail Input Threshold
  • Watchdog Timer Capability With 1.6s Time-out
  • Both RST and RST Outputs Available
  • 140ms Minimum Reset Pulse Width with Option to Customize Using an External Capacitor
  • Manual Reset Input on all Devices
  • Reset Signal Valid Down to VDD = 1V
  • Accurate ±1.8% Voltage Threshold
  • Immune to Power-Supply Transients
  • Ultra Low 10µA Maximum Supply Current at 3V
  • Pb-Free (RoHS Compliant)

Description

Designed with high reset threshold accuracy and low power consumption, the ISL88705, ISL88706, ISL88707, ISL88708, ISL88716 and ISL88813 devices are microprocessor supervisors that are designed to monitor power-supply and battery functions in microprocessor systems. They can help to lower system cost, reduce board space requirements and increase the reliability of systems. These devices provide essential functions such as supply voltage supervision by asserting a reset output during power-up and power-down as well as during brownout conditions. An auxiliary voltage monitor is provided for detecting power failures warning the system of low battery conditions or presence detection. In addition, an independent watchdog timer helps to monitor microprocessor activity every 1. 6s (typical). An active-low manual reset is offered and reset signals remain asserted until VDD returns to proper operating levels. Users can increase the nominal 200ms power-on reset time-out delay by adding an external capacitor to the CPOR pin on the ISL88707 and ISL88708.

Applications

  • Portable/Battery Powered Equipment
  • Notebook/Desktop Computer Systems
  • Designs Using DSPs, Microcontrollers or Microprocessors
  • Controllers
  • Intelligent Instruments
  • Communications Systems
  • Industrial Equipment
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL88705IB846ZObsoleteN/AOut of StockRoHS:EN
SOIC8#TubeNo-40 to +85°C
ISL88705IB846Z-TKObsoleteN/AIn StockRoHS:EN
SOIC8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?