Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1A MOSFET gate driver
  • 90µA start-up current, 125µA maximum
  • 35ns propagation delay current sense to output
  • Fast transient response with peak current mode control
  • 30V operation
  • Adjustable switching frequency to 2MHz
  • 20ns rise and fall times with 1nF output load
  • Trimmed timing capacitor discharge current for accurate deadtime/maximum duty cycle control
  • 1.5MHz bandwidth error amplifier
  • Tight tolerance voltage reference over line, load and temperature
  • ±3% current limit threshold
  • Pb-free plus anneal available and ELV, WEEE, RoHS Compliant

Description

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.

Applications

  • Telecom and datacom power
  • Wireless base station power
  • File server power
  • Industrial power systems
  • PC power supplies
  • Isolated buck and flyback regulators
  • Boost regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL8840AABZObsoleteN/AIn StockRoHS:EN
SOIC8#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL8840AABZ-TObsoleteN/AOut of StockRoHS:EN
SOIC8#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL8840AAUZObsoleteN/AIn StockRoHS:EN
MSOP8#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL8840AAUZ-TObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL8840AMUZ-TObsoleteN/AIn StockRoHS:EN
MSOP8#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?