Skip to main content
Renesas Electronics Corporation
5V, Half Duplex, 5Mbps, RS-485/RS-422 Transceiver

Package Information

CAD Model:View CAD Model
Pkg. Type:PDIP
Pkg. Code:EUL
Lead Count (#):8
Pkg. Dimensions (mm):9.7 x 6.6 x 3.94
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)2.5
Pkg. Dimensions (mm)9.7 x 6.6 x 3.94
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)0 to +70°C
Advanced Fault ProtectionNo
Advanced FeaturesLow Cost
Data Rate (Mbps)5
Data Rate RS-485/RS-2325
Devices Allowed on Bus32
ESD Level (contact discharge)>7kV
ESD StandardHBM
Half/Full DuplexHalf
High ESD ProtectionNo
Hot PlugNo
IS Enabled/Disabled550/340 µA
Length (mm)9.7
MOQ2000
Pkg. TypePDIP
Primary FeatureStandard RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICCN/A µA
Slew Rate LimitedNo
Supply Voltage Vcc (Min)5
Supply Voltage Vcc (Min) (V)4.5
Thickness (mm)3.94
Transmitters (#)1
Tx/Rx EnableYes
Tx/Rx per Port1,1
VL PinNo
Vcc (V)4.5-5.5
Width (mm)6.6

Description

The ISL8485, ISL8490, and ISL8491 RS-485 / RS-422 devices are BiCMOS 5V powered, single transceivers that meet both the RS-485 and RS-422 standards for balanced communication. Unlike competitive devices, this family is specified for 10% tolerance supplies (4. 5V to 5. 5V). The ISL8485, ISL8490, and ISL8491 feature data rates up to 5Mbps. All devices present a single unit load to the RS-485 bus, which allows up to 32 transceivers on the network. The receiver (Rx) inputs feature a “fail-safe if open” design, which ensures a logic high Rx output if the Rx inputs are floating. The driver (Tx) outputs are short-circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive. The ISL8490 and ISL8491 are configured for full duplex (separate Rx input and Tx output pins) applications. Half duplex configurations (ISL8485) multiplex the Rx inputs and Tx outputs to allow transceivers with Rx and Tx disable functions in 8 Ld packages.