Skip to main content

Overview

Description

The ISL8203M is an integrated step-down power module rated for dual 3A output current or 6A current sharing operation. Optimized for generating low output voltages down to 0. 8V, the ISL8203M is ideal for any low power low voltage applications. The supply voltage range is from 2. 85V to 6V. The two channels are 180° out-of-phase for input RMS current and EMI reduction. Each channel is capable of 3A output current. They can be combined to form a single 6A output in current sharing mode. While in current sharing mode, the interleaving of the two channels reduces input and output voltage ripple. The ISL8203M offers an independent Power-Good (PG) signal for each channel. When shut down, the ISL8203M discharges the output capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection and over-temperature protection. The ISL8203M integrates a PWM controller, synchronous switching MOSFETs, inductors and passive components to maximize efficiency and minimize external component count. The ISL8203M is available in a thermally-enhanced, compact QFN package.

Features

  • Dual 3A and single 6A switching power supply
  • High efficiency, up to 95%
  • Input voltage range: 2.85V to 6V
  • Output voltage range: 0.8V to 5V
  • Internal digital soft-start: 1.5ms
  • External synchronization up to 4MHz
  • Compact size: 9.0mmx6.5mmx1.83mm
  • Peak current limiting and hiccup mode short-circuit protection
  • Overcurrent protection

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.75 MB
White Paper PDF 295 KB
Guide PDF 1.00 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
Other PDF 980 KB
6 items

Design & Development

Software & Tools

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 185 KB
Model - iSim Log in to Download SXSCH 175 KB
2 items

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Videos & Training

ISL8203M includes a PWM controller, synchronous switching MOSFETs, inductors and passive components to simplify power supply design for FPGAs, ASICs, microprocessors, and DSPs for communications, test and measurement, and industrial systems.

Transcript

ISL8203M Analog Power Module

Welcome to the ISL8203M module presentation.

ISL8203M – Dual 3A/Single 6A Module

The ISL8203M is a complete power supply in a package. Ideal for point of load (POL) applications where a step down voltage is required from 3.3V or 5V, the ISL8203M is capable of producing two independent outputs each rated at 3A. The Intersil modules integrate all of the main power components (controller, FETs and inductor) to offer a complete solution that provides a plug and play power supply. Utilizing a current mode control loop, it is possible to current share the device, allowing the two outputs to be combined to a single 6A output.

Offered in a small over-molded 9mm x 6.5mm QFN package, the ISL8203M provides a high power density design with minimal board space.

ISL8203M – Key Benefits

The key benefits of the ISL8203M is that it provides a fast, simple design for customers. By integrating all of the power components, few decisions and component selections need to be made. All that is required is selection of the bulk input and output capacitors and setting the output voltage. With the new QFN based module packaging the full 6A output current can be delivered at ambients as high as 85 °C without the need for heat sinks or fans.

ISL8203M - Dual 3A Typical Application Circuit

Shown here is the typical application circuit for the dual output device. As can be noted, a minimum number of components are required.

ISL8203M - Dual 3A Typical Application Circuit

Looking closely, you can see some of the features embedded in the device. It features dual enable pins for separate control of the outputs along with separate powergood pins. This allows sequencing between the outputs if needed. The output voltage can be adjusted through a simple resistor divider network.

ISL8203M - Single 6A Typical Application Circuit

With current mode control, in addition to a fast transient response, the device also allows current sharing of the two outputs. By connecting the two outputs together, a single supply capable of providing 6A output can be realized.

Packaging: QFN

The ISL8203M utilizes a new QFN module packaging technology which provides a simple design approach similar to the QFN packages used for ICs with only the ground pad left floating in the middle of the package. This allows easy soldering and inspection for all of the pins on the PCB board. With dimensions of 9mm x 6.5mm x 1.85mm, this enables an extremely small power supply to be designed.

Demo Board Information

Next, we’ll discuss the availability of the ISL8203MEVAL2Z evaluation board.

Evaluation Board

A demo board is available for the ISL8203M module and can be ordered via the web. What you see on this board is two independent outputs can be configured or you can always jumper them together if you wanted the single 6A output. There are very few components around it; just a few input caps and a few output caps and those are small ceramic capacitors so minimal footprint. One of the main advantages of this board is on the left; you will see the jumpers and you can actually set the two different output voltages just by moving the jumpers around. This allows you to quickly customize a board without needing a soldering iron.

The board is configured for dual 3A outputs with a jumper selection on the left side allowing output voltages to be quickly adjusted without a soldering iron.

ISL8203M Efficiency at TA = 25 °C

This slide shows the efficiency curves from the demo board running a 3.3V or 5V input voltage. This is based on a single output of 3A.

ISL8203M Efficiency at TA = 25 °C

When the outputs are connected via jumpers, a combined 6A output is possible with a single regulated voltage. In this case, the efficiency curve shown on this slide can be realized.

Thermal Performance

Despite its small size, the ISL8203M is thermally efficiency. It is able to conduct any heat present from switching loss directly into the PCB through the bottom of the package. This means that with a full 6A output at 2.5V providing 15W output, the device will see a case temperature of 65.8 °C while running at room temperature with no airflow. This equates to a theta JA of 17 °C/W. The advantage is you can run this device at max ambient temperature, 85 °C full load without the need for air flow so that no heat sinking is required for this product.

Output Ripple

Looking at several of the output characteristics of the device, with an integrated module the concern is always the low inductance and high output voltage ripple. In the case of the ISL8203M, this can be seen to be a non‐factor, having only an 8mVpp ripple with a 1V output. This equates to ±0.4% which is below the limit for μC and any analog rails it would power.

Soft-Start

The other benefit of the device is a controlled soft-start voltage, allowing the device to ramp into heavy loads. In this scenario, the device is shown starting into a full 6A load from a 5V input. As can be seen, the input current is controlled such that no overshoot occurs, limiting the amount of capacitance required.

Short Circuit Protection

With the current mode control scheme, the device features accurate OCP protection allowing the device to react to overcurrent transients or short circuit conditions. The device allows continuous restart, without the risk of destruction even during prolonged shorts.

EMI Performance – Conducted

For EMI performance, the device is able to pass both radiated and conducted emission testing. On this slide, the conducted EMI test results are shown using the Intersil evaluation board without any additional components.

EMI Performance – Radiated

From a radiated EMI test, the device is able to pass with sufficient margin. The graph itself shows the peak scan data, while the CISPR 22 Class B specs only require a quasi peak scan to pass the limits, which is shown in the table on this slide.