| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | L2X |
| Lead Count (#): | 25 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL81100FRTZ-T) | Download |
| Pkg. Type | TQFN |
| Lead Count (#) | 25 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Bias Voltage Range (V) | 36 - 36 |
| Control Type | Peak Current Mode |
| DDR Capable | No |
| IQ [Rail 1] (µA) | 2100 |
| Input Voltage (Max) (V) | 100 |
| Input Voltage (Max) [Rail 1] (V) | 100 - 100 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Length (mm) | 5 |
| Linear Output | No |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 50 |
| Output Current 1 (Max) (A) | 50 |
| Output Current Max (A) | 50 |
| Output Voltage (Max) [Rail 1] (V) | 100 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Output Voltage 1 (Max) (V) | 100 |
| Outputs (#) | 1 |
| Peak Efficiency (%) | 97 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Qualification Level | Standard |
| Simulation Model Available | iSim |
| Switching Frequency Range (Typical) (kHz) | 200 - 200 |
| Thickness (mm) | 0.75 |
| Topology [Rail 1] | Buck |
| Width (mm) | 5 |
The ISL81100 is a 100V synchronous buck controller that generates a stepped-down output for various applications in industrial and general-purpose segments. The ISL81100 uses fixed frequency peak current mode PWM control. The internal oscillator is adjustable from 100kHz to 2MHz and can be synchronized to an external clock signal for frequency synchronization and phase interleaving applications. It can support current sharing for parallel applications.