| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | LBQ |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3.0 x 3.0 x 0.90 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL80505IRAJZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Drop Out Voltage (Typical) | 45 @ 500mA |
| Enable/Shutdown | Yes |
| External Bias | No |
| Fixed Output Voltage Option | No |
| Input Voltage (Max) (V) | 6 |
| Input Voltage (Min) (V) | 1.8 |
| Input Voltage Range (V) | 1.8 - 6 |
| Length (mm) | 3 |
| Longevity | 2033 Dec |
| MOQ | 3430 |
| Noise (100Hz to 100kHz) (μVrms) | 79 |
| O/P Voltage Accuracy (±%) | 0.018 |
| Output Current 1 (Max) (A) | 0.5 |
| Output Voltage (Max) (V) | 5.5 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage Range (V) | 0.8 - 5.5 |
| PGOOD Output | No |
| PORs (#) | 0 |
| PSRR (db) | 60 |
| Parametric Category | Linear Regulators (LDO) |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 3.0 x 3.0 x 0.90 |
| Pkg. Type | DFN |
| Price (USD) | $0.57157 |
| Qualification Level | Standard |
| Quiescent Current | 2200 µA |
| Thickness (mm) | 0.9 |
| Width (mm) | 3 |
The ISL80505 is a single output Low Dropout voltage regulator (LDO) capable of sourcing up to 500mA output current. This LDO operates from input voltages of 1.8V to 6V. The output voltage of ISL80505 can be programmed from 0.8V to 5.5V. A submicron BiCMOS process is utilized for this product family to deliver the best in class analog performance and overall value. This CMOS LDO consumes significantly lower quiescent current as a function of load compared to bipolar LDOs, which translates into higher efficiency and packages with smaller footprints. State-of-the-art internal compensation achieves a very fast load transient response and excellent PSRR. The ISL80505 provides an output accuracy of ±1.8% VOUT accuracy over all load, line and temperature variations (TJ = -40°C to +125°C). An external capacitor on the soft-start pin provides an adjustable soft starting of the output voltage ramp to control the inrush current. The ENABLE feature allows the part to be placed into a low quiescent current shutdown mode.