Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Ultra Low Dropout 1A Low Input Voltage NMOS LDOs

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LBB
Lead Count (#):10
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL80111IRAJZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)10
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Drop Out Voltage (Typical)27 @ 1A
Enable/ShutdownYes
External BiasYes
Fixed Output Voltage OptionNo
Input Voltage (Max) (V)3.6
Input Voltage (Min) (V)0.7
Input Voltage Range (V)1 - 3.6
Length (mm)3
MOQ250
Noise (10Hz to 100kHz) (μVrms)100
O/P Voltage Accuracy (±%)1.6
Output Current 1 (Max) (A)1
Output Voltage (Max) (V)3.3
Output Voltage (Min) (V)0.5
Output Voltage Range (V)0.8 - 3.3
PGOOD OutputYes
PORs (#)1
PSRR (db)80
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Quiescent Current3500 µA
Thickness (mm)0.9
Width (mm)3

Description

The ISL80111, ISL80112, and ISL80113 are ultra low dropout LDOs providing the optimum balance between performance, size and power consumption in size constrained designs for data communication, computing, storage and medical applications. These LDOs are specified for 1A, 2A and 3A of output current and are optimized for low voltage conversions. Operating with a VIN of 1V to 3. 6V and with a legacy 2. 9V to 5. 5V on the BIAS, the VOUT is adjustable from 0. 8V to 3. 3V. With a VIN PSRR greater than 40dB at 100kHz makes these LDOs an ideal choice in noise sensitive applications. The guaranteed ±1. 6% VOUT accuracy overall conditions lend these parts to supplying an accurate voltage to the latest low voltage digital ICs. An enable input allows the part to be placed into a low quiescent current shutdown mode. A submicron CMOS process is utilized for this product family to deliver best-in-class analog performance and overall value for applications in need of input voltage conversions typically below 2. 5V. It also has the superior load transient regulation unique to a NMOS power stage. These LDOs consume significantly lower quiescent current as a function of load compared to bipolar LDOs.