| CAD Model: | View CAD Model |
| Pkg. Type: | WFQFN |
| Pkg. Code: | LCE |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 6.0 x 6.0 x 0.85 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| RoHS (ISL78365ARZ-T7A) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 40 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Temp. Range (°C) | -40 to +125°C |
| FMAX (MHz) | 150 |
| Fall Time | 0.0015 |
| IOUT (A) | 0.75 |
| Internal Oscillator | Yes |
| Length (mm) | 6 |
| MOQ | 250 |
| Output | Current |
| Parametric Applications | RGB scanning laser projection system, Laser based projectors, Generic laser based applications requiring multiple independently controlled lasers or a single high current driver |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 6.0 x 0.85 |
| Pkg. Type | WFQFN |
| Qualification Level | Automotive |
| Rise Time (μs) | 1.5 |
| Soft-Start | No |
| Supply Voltage (V) | 3 - 3.6 |
| Supply Voltage Vs Range | 3 to 3.6 |
| Thickness (mm) | 0.85 |
| VS (Max) (V) | 3.6 |
| VS (Min) (V) | 3 |
| Width (mm) | 6 |
The ISL78365 high-speed, quadruple output Laser Diode Driver (LDD) is designed to support high speed RGB/RGGB laser scanning projection systems. Each output driver channel consists of independent threshold and color DACs for greater laser control and flexibility. Separate scale DACs allow independent scaling of both threshold and color DAC output values to control the projector brightness or provide simple Automatic Power Calibration (APC) for laser based systems. Pixel data information is transferred through the LDD's high speed 10-bit parallel video interface. There are two parallel interface modes to allow three or four color pixel data to be entered efficiently. Pixel data employs a double data rate scheme, allowing video data to be transferred using both edges of the clock.