Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1A MOSFET Gate Driver
  • 60μA Start-up Current, 100μA Maximum
  • 25ns Propagation Delay Current Sense to Output
  • Fast Transient Response with Peak Current Mode Control
  • Adjustable Switching Frequency to 2MHz
  • 20ns Rise and Fall Times with 1nF Output Load
  • Trimmed Timing Capacitor Discharge Current for Accurate Deadtime/Maximum Duty Cycle Control
  • High Bandwidth Error Amplifier
  • Tight Tolerance Voltage Reference Over Line, Load, and Temperature
  • Tight Tolerance Current Limit Threshold
  • Pb-Free (RoHS Compliant)
  • AEC-Q100 Tested

Description

The ISL78215 family of adjustable frequency, low power, pulse width modulating (PWM) current mode controllers is designed for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Peak current mode control effectively handles power transients and provides inherent overcurrent protection.

This advanced BiCMOS design is pin compatible with the industry standard 384x family of controllers and offers significantly improved performance. Features include low operating current, 60μA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.

The ISL78215 is tested to AEC-Q100 specifications.

Applications

  • Automotive Power
  • Telecom and Datacom Power
  • Wireless Base Station Power
  • File Server Power
  • Industrial Power Systems
  • PC Power Supplies
  • Isolated Buck and Flyback Regulators
  • Boost Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL78215AUZObsoleteN/AOut of StockRoHS:EN
MSOP8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL78215AUZ-TObsoleteN/AOut of StockRoHS:EN
MSOP8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
ISL78215AUZ-T7AObsoleteN/AIn StockRoHS:EN
MSOP8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?