| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP-EP |
| Pkg. Code: | MOG |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6.5 x 4.4 x 0.00 |
| Pitch (mm): |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Carrier Type | Reel |
| Pb (Lead) Free | No |
| Temp. Range (°C) | -40 to +105°C |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 300 |
| Input Voltage (Max) [Rail 1] | 40 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 6.5 |
| MOQ | 2500 |
| Output Current (Max) [Rail 1] (A) | 2.5 |
| Output Voltage (Max) (V) | 38 |
| Output Voltage (Max) [Rail 1] (V) | 38 |
| Output Voltage (Min) (V) | 0.8 |
| Output Voltage (Min) [Rail 1] (V) | 0.8 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 96 |
| Pkg. Dimensions (mm) | 6.5 x 4.4 x 0.00 |
| Pkg. Type | TSSOP-EP |
| Qualification Level | Automotive |
| Quiescent Current | 0.3 mA |
| SYNCH Capability | Yes |
| Simulation Model Available | iSim |
| Switching Frequency (KHz) | 2.2 - 2.2 |
| Switching Frequency Range (Typical) (kHz) | 200 - 2200 |
| Topology [Rail 1] | Buck or Boost |
| Width (mm) | 4.4 |
Support is limited to customers who have already adopted these products.
The ISL78200 is a synchronous buck controller with a 90mΩ high-side MOSFET and low-side driver integrated. The ISL78200 supports wide input range of 3V to 40V in buck mode. It supports 2. 5A continuous load under conditions of 5V VOUT, VIN range of 8V to 36V, 500kHz and +85°C ambient temperature with still air. For any specific application, the actual maximum output current depends upon the die temperature not exceeding +125°C with the power dissipated in the IC, which is related to input voltage, output voltage, duty cycle, switching frequency, ambient temperature and board layout, etc. Refer to section “Output Current” on page 14 for more details. The ISL78200 has flexible selection of operation modes of forced PWM mode and PFM mode. In PFM mode, the quiescent input current is as low as 300µA and can be further reduced to 180µA with AUXVCC connected to VOUT under 12V VIN and 5V VOUT application. The load boundary between PFM and PWM can be programmed to cover wide applications. The low-side driver can be either used to drive an external low-side MOSFET for a synchronous buck, or left unused for a standard non-synchronous buck. The low-side driver can also be used to drive a boost converter as a pre-regulator that greatly expands the operating input voltage range down to 2. 5V or lower (refer to “Typical Application Schematic III - Boost Buck Converters” on page 5). The ISL78200 offers the most robust current protections. It uses peak current mode control with cycle-by-cycle current limiting. It is implemented with frequency foldback under current limit condition; in addition, the hiccup overcurrent mode is also implemented to guarantee reliable operations under harsh short conditions. The ISL78200 has comprehensive protections against various faults including overvoltage and over-temperature protections, etc.