Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Automotive Camera Power Management IC with 3 Synchronous Buck Regulators and 1 LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:SCQFN
Pkg. Code:LHA
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL78083ARZ-T7A)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Country of AssemblyMALAYSIA, THAILAND
Country of Wafer FabricationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)42
Function4-ch PMIC
GPIOs (#)0
Input Voltage (Max) (V)42
Input Voltage (Max) [Rail 1]42
Input Voltage (Min) (V)4
Input Voltage (Min) [Rail 1] (V)4
Input Voltage Range (V)4 - 42
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)4
Length (mm)4
Linear OutputYes
MOQ250
Output Current Max (A)0.75
Outputs (#)4
Parametric ApplicationsAutomotive Camera
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeSCQFN
Price (USD)$3.15491
Qualification LevelAutomotive
Step-up DC/DC converter Channels (#)0
Switching Frequency (MHz)2.2 - 2.2
Temp. Range (°C)-40 to +85°C
Thickness (mm)0.9
Total step-down DC/DC converter channels (#)4
Width (mm)4

Description

The ISL78083 is a versatile multi-rail power IC comprised of a primary high voltage synchronous buck regulator, two secondary low voltage synchronous buck regulators, and an LDO regulator. It also offers four overvoltage and undervoltage monitors, three power-good indicators, and a reset output/fault indicator. To limit common-cause failures, the ISL78083 also includes a second reference for the OV/UV monitors, independent from the reference of the regulators. The ISL78083 is intended for high-density power applications, requiring few external components and minimal board space. It offers an extensive feature set configured using internal One-Time Programmable (OTP) memory. Nearly all device options, such as each output voltage selection, power sequencing, and OV/UV thresholds are internally configured and require no external components for selection. The regulators also offer internal compensation. The bucks are synchronous to achieve high efficiency and are capable of operating in harsh environments requiring high ambient temperature. ISL78083 is available in a 4mmx4mm 24 Ld Step Cut QFN (SCQFN) package with an exposed pad for improved thermal performance. It is AEC-Q100 qualified to Grade 1 and operates across an ambient temperature range of -40°C to 125°C and is electrically specified across a junction temperature range of -40°C to 150°C.