| CAD Model: | View CAD Model |
| Pkg. Type: | ODFN |
| Pkg. Code: | LRZ |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 2.0 x 2.1 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 3OP |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL76682AROZ-T7A) | Download |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3OP |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Address Selection Pins | No |
| Counts/Lux (Max) (Counts) | 65 |
| Dark ADC Code @ Ev=0Lux (Max) (Counts) | 5 |
| Enable | Yes |
| Function | Optical Sensor |
| Gain Selection | Yes |
| ICC | 55 |
| Interface | I2C |
| Length (mm) | 2 |
| Lux Range (lux) | 64000 |
| MOQ | 250 |
| Peak Spectral Sensitivity (nm) | 520nm |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 2.0 x 2.1 x 0.00 |
| Pkg. Type | ODFN |
| Price (USD) | $1.7556 |
| Qualification Level | Automotive |
| Resolution (bits) | 16 |
| Supply Voltage (V) | 2.25 - 3.3 |
| Temp. Range (°C) | -40 to +85°C |
| VS (Max) (V) | 3.3 |
| VS (Min) (V) | 2.25 |
| Width (mm) | 2.1 |
The ISL76682 is a low power, high sensitivity, integrated light sensor with I²C (SMBus Compatible) interface. Its state-of-the-art photo-diode array provides close-to human eye response and good IR rejection. This ADC is capable of rejecting 50Hz and 60Hz flicker caused by artificial light sources. The lux range select feature allows you to program the lux range for optimized counts/lux.
In normal operation, typical power consumption is 55μA. To further minimize power consumption, two power-down modes have been provided. If polling is chosen over continuous measurement of light, the automatic power-down function shuts down the whole chip after each ADC conversion for the measurement. The other power-down mode is controlled by software using an I²C interface. The power consumption can be reduced to less than 1μA when powered down. Operate on supplies from 2.25V to 3.3V with an I²C supply from 1.7V to 3.6V, the ISL76682 is specified for operation across the -40°C to +105°C ambient temperature range.