Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Radiation Hardened Ultra High Frequency NPN/PNP Transistor Arrays

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL73127EHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

TID HDR (krad(Si))100
TID LDR (krad(Si))50
DLA SMD5962F0721805V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)SEL free
Die Sale Availability?Yes
FlowRH Hermetic
Lead CompliantNo
NPN Transistors (#)5
PROTO Availability?Yes
Pkg. TypeDIE
Qualification LevelClass V
RatingSpace
Tape & ReelNo

Description

The ISL73096, ISL73127 and ISL73128 are radiation hardened bipolar transistor arrays. The ISL73096 consists of three NPN transistors and two PNP transistors on a common substrate. The ISL73127 consists of five NPN transistors on a common substrate. The ISL73128 consists of five PNP transistors on a common substrate. The ISL73096EH, ISL73127EH and ISL73128EH devices encompass all of the production testing of the ISL73096RH, ISL73127RH and ISL73128RH devices and additionally are tested in the Intersil Enhanced Low Dose Rate Sensitivity (ELDERS) product manufacturing flow. One of our bonded wafer, dielectrically isolated fabrication processes provides an immunity to single event latch-up and the capability of highly reliable performance in a radiation environment. The high gain-bandwidth product and low noise figure of these transistors make them ideal for use in high frequency amplifier and mixer applications. Monolithic construction of the NPN and PNP transistors provides the closest electrical and thermal matching possible. Access is provided to each terminal of the transistors for maximum application flexibility.