| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JDL |
| Lead Count (#): | 44 |
| Pkg. Dimensions (mm): | 16.5 x 16.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | No |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CLCC |
| Lead Count (#) | 44 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 16.5 x 16.5 x 0.00 |
| Qualification Level | Class V |
| DLA SMD | 5962R1720801VXA |
| Pb (Lead) Free | No |
| Pb Free Category | Hot Solder Dip |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Voltage (Min) (V) | -42 |
| Integrated Decoder? | Yes |
| Length (mm) | 16.5 |
| Max Channel Voltage (V) | 42 |
| Models Available | PSPICE |
| Output Saturation Voltage @350mA (V) | 1.4 |
| Output Source Current (max) (mA) | 600 |
| Outputs (#) | 32 |
| PROTO Availability? | Yes |
| Rating | Space |
| SMD URL | 5962-17208 |
| Saturation Voltage (max) (V) | 1.45 |
| Supply Voltage (max) (V) | 6.5 - 6.5 |
| Supply Voltage (min) (V) | 0 - 0 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| Width (mm) | 16.5 |
The ISL72813SEH is a radiation hardened, high-voltage, high-current driver circuit fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SOI) process technology to mitigate single-event effects. This device integrates 32 driver circuits that feature high-voltage, common emitter, and open-collector outputs with a 42V breakdown voltage and a peak current rating of 600mA. To further reduce solution size and increase system power density, the ISL72813SEH integrates a 5-bit to 32-channel decoder (plus enable pin) as well as level shifting circuitry to reference the output of the decoder to a negative voltage. This conveniently allows the user to select 1 of 32 available driver channels. The inputs to the decoder are TTL/CMOS compatible, allowing easy interfacing to CPUs, FPGAs, or microprocessors. The ISL72813SEH operates across the military temperature range from -55°C to +125°C and is available in a 44 Ld hermetically sealed Ceramic Lead-Less Chip Carrier (CLCC) package.