| CAD Model: | View CAD Model |
| Pkg. Type: | DIE |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL71090SEHVX50) | EnglishJapanese |
| Input Voltage Range (V) | 7 - 30 |
| Output Current Max (A) | 0.02 |
| DLA SMD | 5962R1321103V9A |
| Pb (Lead) Free | No |
| MOQ | 100 |
| Temp. Range (°C) | -55 to +125°C |
| Accuracy | ±0.15% |
| Accuracy Over Temperature (±%) | 0.15 |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Lead Compliant | No |
| Line Regulation (ppm/V) | 8 |
| Load Regulation (ppm/mA) | 10 |
| Models Available | SPICE |
| Output Voltage Noise | 1.1µVP-P typical (0.1Hz to 10Hz) |
| PROTO Availability? | Yes |
| Pkg. Type | DIE |
| Qualification Level | Class V |
| Rating | Space |
| Reference Output Voltage (V) | 5 |
| SMD URL | 5962-13211 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 7 - 7 |
| Supply current (mA) | 0.93 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| Tape & Reel | No |
| Tempco (Box Method) | 10ppm/°C maximum |
| VREF (V) | 5 |
The ISL71090SEH50 is a radiation hardened, ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 7V to 30V. The ISL71090SEH50 uses advanced bipolar technology to achieve 1.1µVP-P noise at 0.1Hz with an accuracy over-temperature of 0.15%. The ISL71090SEH50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld Flatpack package. The ISL71090SEH50 is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low-noise performance is critical.