| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCE |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 6.5 x 6.5 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | _none |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.33.0001 |
| Pkg. Type | CFP |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 6.5 x 6.5 x 0.00 |
| Pb (Lead) Free | _none |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| AVOL (dB) | 120 |
| Bandwidth (MHz) | 36 |
| CMRR (dB) | 115 |
| Channels (#) | 2 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| IBIAS (max) (nA) | 12 |
| IOUT (Max) (mA) | 45 |
| IOUT (mA) | 45 |
| IS per Amp (mA) | 2.8 |
| Length (mm) | 6.5 |
| Models Available | PSPICE |
| Noise VN (nV/√Hz) | 2.5 |
| Offset Voltage (Max) (mV) | 0.1 |
| Offset Voltage (max) | 100µV |
| PROTO Availability? | Yes |
| PSRR (db) | 110 |
| Qualification Level | EM |
| Rail-to-Rail Input | No |
| Rail-to-Rail Input/Output | No |
| Rail-to-Rail Output | No |
| Rating | Space |
| SMD URL | 5962-12223 |
| Slew Rate (V/µs) | 3.6 |
| Supply Voltage (max) (V) | 42 - 42 |
| Supply Voltage (min) (V) | 4.5 - 4.5 |
| Supply Voltage Vs Range | 4.5-36 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| VS (Max) (V) | 36 |
| VS (Min) (V) | 4.5 |
| Width (mm) | 6.5 |
The ISL70227SEH is a high-precision dual operational amplifier featuring very low noise, low offset voltage, low input bias current, and low temperature drift. These features, plus its radiation tolerance, make the ISL70227SEH the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision and analytical instrumentation, active filters, and power supply controls. The ISL70227SEH is available in a 10 Ld hermetic ceramic flatpack and operates over the extended temperature range of -55°C to +125°C.