| CAD Model: | View CAD Model |
| Pkg. Type: | CQFP |
| Pkg. Code: | RNY |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 14.1 x 14.1 x 0.00 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Exempt |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CQFP |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Qualification Level | EM |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Control Mode | Voltage Mode |
| Control Type | Voltage Mode |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Duty Cycle (%) | 88 - 88 |
| Flow | RH Hermetic |
| IOUT Rail 1 (max) (A) | 9 |
| IQ [Rail 1] (µA) | 10000 |
| Input Voltage (Max) [Rail 1] (V) | 13.2 - 13.2 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 14.1 |
| No-Load Operating Current | 80 mA |
| Output Current (Max) [Rail 1] (A) | 9 |
| Output Voltage (Max) [Rail 1] (V) | 11.88 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| PROTO Availability? | Yes |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 14.1 x 14.1 x 0.00 |
| Quiescent Current | 1.5mA |
| Rating | Space |
| SYNCH Capability | Yes |
| Supply Voltage Rail 1 (max) (V) | 13.2 |
| Supply Voltage Rail 1 (min) (V) | 3 |
| Switching Frequency (MHz) | 0.3 - 0.5 |
| Switching Frequency (max) (kHz) | 300kHz, 500kHz |
| Switching Frequency (min) (kHz) | 300kHz, 500kHz |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Topology [Rail 1] | Buck |
| VOUT Rail 1 (max) (V) | 11.88 |
| VOUT Rail 1 (min) (V) | 0.6 |
| Width (mm) | 14.1 |
The ISL70003ASEH is an improved version of the ISL70003SEH regulator with both tighter load regulation (<0.3% typical) and a higher output current rating of 9A. Operating over an input voltage range of 3.0V to 13.2V with integrated low rDS(ON) MOSFETs makes this monolithic solution highly efficient. Also, a tightly regulated output voltage is possible, which is externally adjustable from 0.6V to ~90% of the input voltage. Continuous output load current capability is 9A for TJ ≤ +125°C and 6A for TJ ≤ +150°C. The ISL70003ASEH uses a voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. The device features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins to maximize efficiency based on the load current. The ISL70003ASEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage. High integration, best-in-class radiation performance, and a feature-filled design make the ISL70003ASEH an ideal choice to power many of today’s small form factor applications.