Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • HOT SWAP Dual Power Distribution and Control for +12V and +3.3V
  • Provides Fault Isolation
  • Programmable Current Regulation Level
  • Programmable Time-Out
  • Charge Pump Allows the Use of N-Channel MOSFETs
  • Power-Good and Overcurrent Latch Indicators
  • Adjustable Turn-On Ramp
  • Protection During Turn-On
  • Two Levels of Current Limit Detection Provide Fast Response to Varying Fault Conditions
  • 1µs Response Time to Dead Short
  • 3µs Response Time to 200% Current Overshoot
  • Pb-Free Available (RoHS compliant)

Description

The ISL6161 is a hot swap dual supply power distribution controller that can be used in PCI Express (PCIe) applications. Two external N-channel MOSFETs are driven to distribute and control power while providing load fault isolation. At turn-on, the gate of each external N-channel MOSFET is charged with a 10μA current source. Capacitors on each gate create a programmable ramp (soft turn-on) to control in-rush currents. A built-in charge pump supplies the gate drive for the 12V supply N-channel MOSFET switch. Two external current sense resistors and FETs provide overcurrent (OC) protection. When the current through either resistor exceeds the user programmed value, the controller enters Current Regulation mode. The timeout capacitor, CTIM, starts charging as the controller enters the timeout period. When CTIM charges to a 2V threshold, both N-Channel MOSFETs are latched off. In the event of a hard and fast fault of at least three times the programmed current limit level, the N-channel MOSFET gates are pulled low immediately before entering the timeout period. The controller is reset by a rising edge on the span style=text-decoration: overlineENABLE/span pin. The ISL6161 constantly monitors both output voltages and reports either one being low on the PGOOD output as a low. The 12V PGOOD Voltage Threshold (Vth) is ~10. 8V and the 3. 3V Vth is ~2. 85V nominally.

Applications

  • PCI-Express Applications
  • Power Distribution and Control
  • Hot Plug, Hot Swap Components
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6161CBZAObsoleteN/AOut of StockRoHS:EN
SOICN14#Tube31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6161CBZA-TObsoleteN/AOut of StockRoHS:EN
SOICN14#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6161IBZAObsoleteN/AOut of StockContactSOICN14#Tube31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6161IBZA-TObsoleteN/AOut of StockContactSOICN14#Reel31.3mm8.7 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6161IVZA-TObsoleteN/AOut of StockRoHS:EN
TSSOP16#Reel10.7mm5.0 x 4.4 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?