Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Operates from -20V to -80V (-100V Absolute Max Rating)
  • Programmable Inrush Current
  • Programmable Over-Voltage Protection
  • Programmable Under-Voltage Protection
  • 135mV of hysteresis
  • Equals ~4.6V of hysteresis at the power supply
  • UVLO (Under-Voltage Lock-Out) ~ 16.5V
  • Programmable Current Limit with 600µs time-out
  • IntelliTrip™ electronic circuit breaker distinguishes between Over-Current and Hard Fault conditions
  • Fast shutdown for Hard Faults with a single retry (fault current > 4X current limit value).
  • Pin Compatible with ISL6140/50.
  • Power Good Control Output
  • Monitors both the DRAIN (voltage drop across the FET) and the GATE voltage; once both are OK, the Power Good output is latched in the active state.
  • PWRGD active high: ISL6151 (H version)
  • PWRGD active low: ISL6141 (L version)

Description

The ISL6141 is an 8-pin, negative voltage hot plug controller that allows a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the Under-Voltage threshold, or greater than the Over-Voltage threshold. The IntelliTrip™ electronic circuit breaker and programmable current limit features protect the system against short circuits. When the Over-Current threshold is exceeded, the output current is limited for 600µs before the circuit breaker shuts down the FET. If the fault disappears before the 600µs time-out, normal operation resumes. In addition, the IntelliTrip™ electronic circuit breaker has a fast Hard Fault shutdown with a threshold set at 4 times the current limit value. When activated, the GATE is immediately turned off and then slowly turned back on for a single retry (soft-start). The active low PWRGD signal can be used to directly enable a power module (with a low enable input). The ISL6151 is the same device but has an active high PWRGD output.

Applications

  • VoIP (Voice over Internet Protocol) Servers
  • Telecom systems at -48V
  • Negative Power Supply Control
  • +24V Wireless Base Station Power
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL6141CBZAObsoleteN/AIn StockRoHS:EN
SOICN8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6141CBZA-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6141IBZAObsoleteN/AIn StockRoHS:EN
SOICN8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL6141IBZA-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?