Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • HOT SWAP Single Power Distribution Control for +12V
  • Overcurrent Fault Isolation
  • Programmable Current Regulation Level
  • Programmable Current Regulation Time to Latch-Off
  • Rail-to-Rail Common Mode Input Voltage Range
  • Enhanced Internal Charge Pump Drives N-Channel MOSFET gate to 6.5V above IC bias.
  • Undervoltage and Overcurrent Latch Indicators
  • Adjustable Turn-On Ramp
  • Protection During Turn-On
  • Two Levels of Overcurrent Detection Provide Fast Response to Varying Fault Conditions
  • 1µs Response Time to Dead Short
  • Pb-Free (RoHS Compliant)

Description

This fully featured hot swap power controller targets +12V applications. The ISL6115A with its integrated charge pump has a higher (6. 5V vs 5V) gate drive than its sister part the ISL6115 making this part an immediate efficiency improvement replacement. This IC features programmable overcurrent (OC) detection, current regulation (CR) with time delay to latch-off and soft-start. The current regulation level is set by 2 external resistors; RISET sets the CR Vth and the other is a low ohmic sense resistor across, which the CR Vth is developed. The CR duration is set by an external capacitor on the CTIM pin, which is charged with a 20µA current once the CR Vth level is reached. The IC then quickly pulls down the GATE output latching off the pass FET.

Parameters

AttributesValue
Outputs (#)1
Internal / External FETExt
VBIAS (Min) (V)12
VBIAS (Max) (V)12
Controlled Voltages (V)12 - 12
Regulation or Latch-Off for OvercurrentCurrent Regulation
Adjustable or Fixed OC VTHAdjustable
Adjustable Gate RampYes
Advanced Fault ProtectionYes
ReportingPGOOD + Fault Off
System Management: System Resets, Power Indicators, Fault DetectionYes
UV/OV FeatureUV Lockout
Bias Voltage Range (V)12 - 12
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Simple Network Management Protocol Card for UPS Block Diagram
Simple Network Management Protocol Card for Remote UPS Monitoring
The Simple Network Management Protocol card enables real-time monitoring, alerts, and control of UPS systems.

Additional Applications

  • Power Distribution Control
  • Hot Plug Components and Circuitry

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL6115AIBZ-TActiveAvailableOut of StockRoHS:EN
SOIC1ku | $2.298#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ISL6115ACBZObsoleteN/AOut of StockRoHS:EN
SOICN8#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6115ACBZ-TObsoleteN/AOut of StockRoHS:EN
SOICN8#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e30 to +70°C
ISL6115AIBZLast Time BuyN/AOut of StockRoHS:EN
SOIC1ku | $2.298#Tube1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA
ISL6115AIBZ-T7ALast Time BuyN/AIn StockRoHS:EN
SOIC1ku | $2.668#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CCHINAUSA

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?