Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low Power 103mW with 20mA Output at 130MSPS
  • Adjustable Full Scale Output Current 2mA to 20mA
  • +3.3V Power Supply
  • 3V LVCMOS Compatible Inputs
  • Excellent Spurious Free Dynamic Range (71dBc to Nyquist, fS = 130MSPS, fOUT = 10MHz)
  • UMTS Adjacent Channel Power = 65dB at 19.2MHz
  • EDGE/GSM SFDR = 83dBc at 11MHz in 20MHz Window
  • Pin compatible, 3.3V, Lower Power Replacement For The AD9750 and HI5760
  • Pb-Free Available (RoHS Compliant)

Description

Support is limited to customers who have already adopted these products.

The ISL5757 is a 10-bit, 260+MSPS (Mega Samples Per Second), CMOS, high speed, low power, D/A (digital to analog) converter, designed specifically for use in high performance communication systems such as base transceiver stations utilizing 2. 5G or 3G cellular protocols. This device complements the ISL5x57 family of high speed converters, which include 10, 12, and 14-bit devices.

Applications

  • Cellular Infrastructure - Single or Multi-Carrier: IS-136,IS-95, GSM, EDGE, CDMA2000, WCDMA, TDS-CDMA
  • BWA Infrastructure
  • Medical/Test Instrumentation
  • Wireless Communication Systems
  • High Resolution Imaging Systems
  • Arbitrary Waveform Generators Pinout
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL5757IAZObsoleteN/AIn StockTSSOP28#Tube3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?