Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-Speed (480Mbps) and Full-Speed (12Mbps) Signaling Capability per USB 2.0
  • 1.8V Logic Compatible (2.7V to +3.6V supply)
  • Enable Pin to Open all Switches
  • Power OFF Protection
  • D-/D+ Pins Overvoltage Tolerant to 5.5V
  • -3dB Frequency 742MHz
  • Low ON Capacitance 7.4pF
  • Low ON-Resistance 6.7Ω
  • Single Supply Operation (VDD) 2.7V to 5.5V
  • Available in µTQFN Package
  • Pb-Free (RoHS Compliant)
  • Compliant with USB 2.0 Short Circuit and Overvoltage Requirements Without Additional External Components

Description

The Intersil ISL54221 is a single supply dual 2:1 multiplexer that can operate from a single 2. 7V to 5. 5V supply. It contains two SPDT (Single Pole/Double Throw) switches configured as a DPDT. The part was designed for switching or routing of USB High-Speed signals and/or USB Full-speed signals in portable battery powered products. The 6. 7Ω switches can swing rail to rail and were specifically designed to pass USB full-speed data signals that range from 0V to 3. 3V and USB high-speed data signals that range from 0V to 400mV. They have high bandwidth and low capacitance to pass USB high-speed data signals with minimal distortion. The part can be used in Personal Media Players and other portable battery powered devices that need to route USB high-speed signals or full-speed signals to different transceiver sections of the device while connected to a single USB host (computer). The digital logic inputs are 1. 8V logic compatible when operated with a 2. 7V to 3. 6V supply. The ISL54221 has an output enable pin to open all the switches. It can be used to facilitate proper bus disconnect and connection when switching between the USB sources. The ISL54221 is available in a tiny 10 Ld 2. 1mmx1. 6mm µTQFN package. It operates over a temperature range of -40 to +85°C.

Applications

  • MP3 and other Personal Media Players
  • Cellular/Mobile Phones
  • PDA's
  • Digital Cameras and Camcorders
  • USB Switching
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
ISL54221IRUZ-TObsoleteN/AOut of StockRoHS:EN
uTQFN10#Reel1YesNickel/Palladium/Gold-e4-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?