| CAD Model: | View CAD Model |
| Pkg. Type: | uTQFN |
| Pkg. Code: | LUA |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 1.8 x 1.4 x 0.00 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL54210IRUZ-T) | Download |
| Lead Count (#) | 10 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.8 x 1.4 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-e4 |
| Temp. Range (°C) | -40 to +85°C |
| Audio Input Range (±V) | 1.5 |
| Audio THD @32Ω (%) | 0.014 |
| BW USB High-Speed (MHz) | 700 |
| Click Pop Circuitry | Yes |
| Configuration | USB/MP3 |
| IS (mA) | 0.007 |
| Length (mm) | 1.8 |
| MOQ | 3000 |
| Pkg. Type | uTQFN |
| Qualification Level | Standard |
| Supply Current Power Down (µA) | 2.4 |
| Supply Voltage Vdd (V) | 3.6 - 3.6 |
| Switch Control | VBUS |
| VDD Range (V) (V) | 2.7 - 3.6 |
| Width (mm) | 1.4 |
The ISL54210 dual Single Pole/Double Throw (SPDT) switch combines low distortion audio and accurate USB 2.0 High-Speed data (480Mbps) signal switching in the same low voltage device. When operated with a 2.7V to 3.6V single supply, these analog switches allow audio signal swings below-ground, allowing the use of a common USB and audio headphone connector in personal media players and other portable battery-powered devices. The ISL54210 incorporates circuitry for the detection of the USB VBUS voltage, which is used to switch between the audio and USB signal sources. It has an enable pin (CTRL) to open all switches and activate the audio click/pop (C/P) circuitry. The high off-isolation and special C/P circuitry of the audio switches eliminate clicks and pops in the headphones when the audio CODEC drivers are powering up/down or when a headphone is inserted or removed from the jack. It's available in a tiny 10 Ld 1.8mm x 1.4mm ultra-thin µTQFN package and a 10 Ld 3mm x 3mm TDFN package. It operates over a temperature range of -40 °C to +85 °C.