| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MOP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL43485IBZ-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA, TAIWAN |
| Country of Wafer Fabrication | USA |
| Advanced Features | High Speed |
| Data Rate (Mbps) | 30 |
| Devices Allowed on Bus | 32 |
| Half/Full Duplex | Half |
| High ESD Protection | No |
| Hot Plug | No |
| IS Enabled/Disabled | 750/650 µA |
| Length (mm) | 4.9 |
| MOQ | 2500 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $1.836 |
| Primary Feature | ESD Protected RS-485/422 |
| Qualification Level | Standard |
| Receivers (#) | 1 |
| SHDN ICC | 0.015 µA |
| Secondary Feature | High Speed |
| Slew Rate Limited | No |
| Supply Voltage Vcc (Min) (V) | 3 |
| Transmitters (#) | 1 |
| Tx/Rx Enable | Yes |
| VL Pin | No |
| Vcc (V) | 3-3.6 |
| Width (mm) | 3.9 |
The Intersil ISL43485 is a high speed BiCMOS 3. 3V powered, single transceiver that meets both the RS-485 and RS-422 standards for balanced communication. Unlike some competitive devices, this Intersil transceiver is specified for 10% tolerance supplies (3V to 3. 6V). Data rates up to 30Mbps are achievable by using this transceiver, which features higher slew rates. Logic inputs (e. g. , DI and DE) accept signals in excess of 5. 5V, making them compatible with 5V logic families. Receiver (Rx) inputs feature a fail-safe if open design, which ensures a logic high output if Rx inputs are floating, and the ISL43485 presents a single unit load to the RS-485 bus, which allows up to 32 transceivers on the network. Driver (Tx) outputs are short circuit protected, even for voltages exceeding the power supply voltage. Additionally, on-chip thermal shutdown circuitry disables the Tx outputs to prevent damage if power dissipation becomes excessive.