Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • two-channel I2C compatible bidirectional buffer
  • +2.3VDC to +5.5VDC supply range
  • 400kHz operation
  • Bus capacitance buffering
  • Rise time accelerators
  • Hot swapping capability
  • ±6kV Class 3 HBM ESD protection on all pins
  • ±12kV HBM ESD protection on SDA/SCL pins
  • Enable pin
  • READY logic pin
  • Pb-free (RoHS Compliant) 8 Ld SOIC, 8 Ld TDFN (3mm x 3mm) and 8 Ld MSOP packages
  • Low quiescent current: 2.1mA typ.
  • Low shutdown current: 0.5µA typ.

Description

The ISL33001 two-channel bus buffer provides the buffering necessary to extend the bus capacitance beyond the 400pF maximum specified by the I2C specification. In addition, the ISL33001 features rise time accelerator circuitry to reduce power consumption from passive bus pull-up resistors and improve data-rate performance. The device also includes hot-swap circuitry to prevent corruption of the data and clock lines when I2C devices are plugged into a live backplane. The ISL33001 operates at supply voltages from +2.3V to +5.5V at a temperature range of -40 °C to +85 °C.

Parameters

AttributesValue
Accelerator Trigger (V)0.3
Accelerator Current (mA)10
VOS (mV)45
Vcc (V)2.3 to 5.5
Supply Current Icc (µA)2.2
Hot SwapYes
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3
TDFN3.0 x 3.0 x 0.7580.5
TDFN3.0 x 3.0 x 0.7580.7

Applications

  • I2C bus extender and capacitance buffering
  • Server racks for telecom, datacom, and computer servers
  • Desktop computers
  • Hot-swap board insertion and bus isolation
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL33001IBZActiveAvailableIn StockRoHS:EN
SOIC1ku | $0.868#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL33001IBZ-TActiveN/AIn StockRoHS:EN
SOIC1ku | $0.868#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL33001IRT2ZActiveAvailableIn StockRoHS:EN
TDFN1ku | $0.868#Tube30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33001IRT2Z-TActiveN/AOut of StockRoHS:EN
TDFN1ku | $0.868#Reel30.5mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33001IRTZActiveAvailableIn StockRoHS:EN
TDFN1ku | $0.868#Tube30.7mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL33001IRTZ-TActiveN/AIn StockRoHS:EN
TDFN1ku | $0.868#Reel30.7mm3.0 x 3.0 x 0.75YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIA, TAIWANTAIWAN
ISL33001IUZActiveAvailableIn StockRoHS:EN
MSOP1ku | $0.868#Tube10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN
ISL33001IUZ-TActiveN/AIn StockRoHS:EN
MSOP1ku | $0.868#Reel10.7mm3.0 x 3.0 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CMALAYSIATAIWAN

Renesas Boards & Kits

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?