| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LQE |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | TDFN |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | No |
| Pb Free Category | Solder Plate |
| MOQ | 3000 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Devices Allowed on Bus | 256 |
| Die Sale Availability? | No |
| Flow | Harsh Environment & MIL-STD-883 |
| Half/Full Duplex | N/A |
| High ESD Protection | Yes-IEC61000 |
| Hot Plug | Yes |
| IS Enabled/Disabled | 155 µA |
| Input High Voltage Range | 3 |
| Input Low Voltage Range | 0.8 |
| Length (mm) | 2 |
| PROTO Availability? | No |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.75 |
| Qualification Level | Standard |
| Rating | Harsh Environment |
| Receivers (#) | 0 |
| SHDN ICC | 1 µA |
| Slew Rate Limited | No |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 3 - 3 |
| Supply Voltage Vcc (Min) (V) | 3 |
| Thickness (mm) | 0.75 |
| Transmitters (#) | 1 |
| Tx/Rx Enable | Yes |
| VL Pin | Yes |
| Vcc (V) | 3.0-5.5 |
| Width (mm) | 3 |
The ISL3298EMRTEP is a ±16. 5kV HBM ESD Protected (7kV IEC61000 contact), 3. 0V to 5. 5V powered, single transmitter for balanced communication using the RS-485 and RS-422 standards. This driver has very low bus currents (±40mA); therefore, it presents less than a 1/8 unit load to the RS-485 bus. This allows more than 256 transmitters on the network without violating the RS-485 specification 32 unit load maximum, and without using repeaters. Hot Plug circuitry ensures that the Tx outputs remain in a high impedance state while the power supply stabilizes. The driver on the ISL3298EMRTEP is not limited, so it can achieve a 16Mbps data rate and is offered in the -55°C to +125°C temperature range. This devices also feature a logic supply pin (VL) that sets the switching points of the DE and DI inputs to be compatible with a lower supply voltage in mixed voltage systems. For a companion single RS-485 receiver in micro packages, see the ISL3282EMRTEP.