Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Fault Protected, Extended CMR, RS-485/RS-422 Transceivers with Cable Invert and ±16.5kV ESD

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL32483EIBZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Cable InvertYes
Common Mode Input Range (V)-25 - 25
Data Rate (Mbps)1
Devices Allowed on Bus128
Fault Voltage Level (±V)60
Half/Full DuplexFull
High ESD ProtectionYes
Hot PlugYes
Length (mm)8.7
MOQ1000
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$4.004
Primary FeatureOvervoltage Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC50 µA
Slew Rate LimitedYes
Supply Current Icc (µA)2.3
Supply Voltage Vcc (Min) (V)4.5
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)4.5-5.5
Width (mm)3.9

Description

The ISL32483E and ISL32485E (ISL3248xE) are fault protected, 5V powered differential transceivers that exceed the RS‑485 and RS‑422 standards for balanced communication. The RS‑485 transceiver pins (driver outputs and receiver inputs) are fault protected up to ±60V and are protected against ±16. 5kV ESD strikes without latch‑up. Additionally, the extended common-mode range allows these transceivers to operate in environments with common‑mode voltages up to ±25V (>2X the RS‑485 requirement), making this fault-protected RS-485 family one of the most robust on the market. The transmitters (Tx) deliver an exceptional 2. 5V (typical) differential output voltage into the RS-485 specified 54Ω load. This yields better noise immunity than standard RS-485 ICs or allows up to six 120Ω terminations in star network topologies. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The ISL32483E and ISL32485E include cable invert functions that reverse the polarity of the Rx and/or Tx bus pins if the cable is misconnected. Unlike competing devices, the Rx full fail-safe operation is maintained even when the Rx input polarity is switched. For fault protected RS‑485 transceivers without the cable invert function, see the ISL32470E and ISL32490E datasheets.