Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
±40V Fault Protected, 3.3V to 5V, ±15V Common Mode Range, RS-485/RS-422 Transceivers With Cable Invert and ±15kV ESD

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOR
Lead Count (#):14
Pkg. Dimensions (mm):8.7 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL32433EIBZ-T7A)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)8.7 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Cable InvertYes
Common Mode Input Range (V)15 - 15
Data Rate (Mbps)1
Devices Allowed on Bus128
Fault Voltage Level (±V)40
Half/Full DuplexFull
High ESD ProtectionYes
Hot PlugNo
Length (mm)8.7
MOQ250
Pkg. TypeSOICN
Primary FeatureOvervoltage Protected RS-485/422
Qualification LevelStandard
Receivers (#)1
SHDN ICC10 µA
Slew Rate LimitedYes
Supply Current Icc (µA)2.1
Supply Voltage Vcc (Min) (V)3.3
Transmitters (#)1
Tx/Rx EnableYes
VL PinNo
Vcc (V)3.3-5.5
Width (mm)3.9

Description

The ISL32430E, ISL32432E, ISL32433E, ISL32435E, and ISL32437E are 3. 3V to 5V powered, fault protected, extended common-mode range differential transceivers for balanced communication. The RS-485 bus pins, driver outputs and receiver inputs, are protected against overvoltages up to ±40V and against ±15kV ESD strikes. Additionally, these transceivers operate in environments with common-mode voltages up to ±15V (exceeds the RS-485 requirement), making this RS-485 family one of the most robust on the market. The transmitters are RS-485 compliant with VCC ≥ 4. 5V and deliver a 1. 1V differential output voltage into the RS-485 specified 54Ω load even with VCC = 3V. The receiver (Rx) inputs feature a full fail-safe design that ensures a logic high Rx output if the Rx inputs are floating, shorted, or on a terminated but undriven (idle) bus. The Rx full fail-safe operation is maintained even when the Rx input polarity is switched (cable invert function on ISL32437E). The ISL32437E includes a cable invert function that reverses the polarity of the Rx and Tx bus pins if the cable is misconnected during installation.