Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 56µA operating current, 0.5µA shutdown current
  • Selectable range (via I2C)
  • I2C (SMBus compatible) output
  • ADC resolution 16 bits
  • Two optical sensitivity ranges
  • Range 0 = 5.7 mlux to 375 lux
  • Range 1 = 0.152 lux to 10,000 lux
  • Operating power supply 2.25V to 3.63V
  • I2C power supply 1.7V to 3.63V
  • 4 Ld Optical COB (2.00x1.25mm) package

Description

Support is limited to customers who have already adopted these products.

The ISL29124 is a low power, high sensitivity, Red, Green, and Blue color light sensor (RGB) with an I2C (SMBus compatible) interface. Its state-of-the-art photodiode array provides an accurate RGB spectral response and excellent light source to light source variation (LS2LS). The ISL29124 is designed to reject IR in light sources allowing the device to operate in environments from sunlight to dark rooms. The integrating ADC rejects 50Hz and 60Hz flicker caused by artificial light sources. A selectable range allows the user to optimize sensitivity suitable for the specific application. In normal operation mode the device consumes 56µA, which reduces to 0. 5µA in power-down mode. The device operates on supplies (VDD) from 2. 25V to 3. 63V, I2C supply from 1. 7V to 3. 63V, and operating temperature over the -40°C to +85°C ambient temperature range.

Applications

  • Smart phone, PDA, GPS, tablet PCs, LCD-TVs, digital picture
  • frames, digital cameras
  • Dynamic display color balancing
  • Printer color enhancement
  • Industrial/commercial LED lighting color management
  • Ambient light color detection/correction
  • OLED display aging compensation
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) FreeTemp. Range (°C)
ISL29124IROZ-T7ObsoleteN/AOut of StockODFN4#ReelNo-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?