Features
- Low Active Current: 600nA Max
- Low Disable Current: 20nA Max
- Propagation Delay: 150µs
- Rail-to-Rail Input/Output Voltage Range (RRIO)
- Wide Supply Range: 1.8V to 5.5V
- Operating Temperature Range: -40°C to +125°C
Description
The ISL28915 is a nano power comparator optimized for low-power applications. This device is designed for single-supply operation from 1.8V to 5.5V and typically consumes 500nA of supply current. These devices also feature a push/pull output stage with rail-to-rail input and output swing (RRIO), allowing for maximum battery usage. The combination of small footprint, low power, single supply, and rail-to-rail operation makes them ideally suited for all battery operated devices. The ISL28915 features an enable pin and is offered in the 6 Ld SOT-23 package. The device operates over the -40°C to +125°C temperature range.
Application Block Diagrams
|
|
3-Phase RISC-V Motor Controller
3-phase motor controller with pre-programmed 32-bit RISC-V ASSP.
|
|
|
Motion Sensor Module
Analog motion sensor with PIR sensor offers ultra-low power use and seamless QuickConnect IoT support.
|
Additional Applications
- Battery-Powered/Portable Systems
- Telemetry and Remote Systems
- Alarm and Monitoring Systems
- Oscillator Circuits
- Window Comparators
- Threshold Detectors/Discriminators
Applied Filters:
Loading