| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LHX |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.5 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL24822IRTZ) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) |
| Lead Count (#) | 32 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Temp. Range (°C) | -40 to +85°C |
| Bus Interface Speed (MHz) | 0.4 |
| Channels (#) | 14 |
| IS (mA) | 20 |
| Interface | I2C |
| Lead Compliant | No |
| Length (mm) | 5 |
| Pkg. Type | TQFN |
| Qualification Level | Standard |
| Rail-to-Rail | Out |
| Supply Voltage Vs Range | 5 to 19 |
| Tape & Reel | No |
| Thickness (mm) | 0.8 |
| Width (mm) | 5 |
Support is limited to customers who have already adopted these products.
The ISL24822 is a programmable 14-Channel, 10-bit reference voltage generator with a digitally-controlled VCOM Calibrator and op amp. Two selectable banks of 14 channels allow fast hardware or software switching between 2 different gamma curves. The ISL24822 is configured and controlled via a standard I2C Interface. The ISL24822 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.