| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LHX |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL24813IRTZ) | EnglishJapanese |
| Lead Count (#) | 32 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Bus Interface Speed (MHz) | 0.4 |
| Channels (#) | 18 |
| IS (mA) | 20 |
| Interface | I2C |
| Lead Compliant | No |
| Length (mm) | 5 |
| MOQ | 288 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Pkg. Type | TQFN |
| Qualification Level | Standard |
| Rail-to-Rail | Out |
| Supply Voltage Vs Range | 5 to 19 |
| Tape & Reel | No |
| Thickness (mm) | 0.75 |
| Width (mm) | 5 |
The ISL24813 is an I2C programmable 18-channel, 10-bit reference voltage generator with a digitally controlled VCOM Calibrator and op-amp. Two selectable banks of 18 channels allow fast hardware or software switching between two different gamma curves. The ISL24813 is configured and controlled via a standard I2C interface. ISL24813 is available in a 32 Ld TQFN package and is specified for operation over the -40°C to +85°C temperature range.