Skip to main content
Renesas Electronics Corporation
I2C-Bus™ Real Time Clock with Two Interrupts, Alarm, and Timer Low Power RTC with Battery ReSeal™, 2 IRQs, Hundredths of a Second Time, and Crystal Compensation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MUC
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12082IB8Z-T)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Alarms (#)1
Battery BackupYes
Battery Current (nA)800
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ1/FOUT, IRQ2
InterfaceI2C
Length (mm)4.9
MOQ2500
Memory TypeRAM
Oscillator Compensation-94 to +140
Other FunctionsAlarm, Timer
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAMNo
Selectable Frequency Output4
Supply Voltage Vcc (Min) (V)2.7
TRIP Voltage for PORYes
Tamper DetectNo
Time Keeping Current (µA)1.6
TimerYes
Vcc (V)2.7 to 5.5
Width (mm)3.9
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12082 device is a low power real time clock with timing and crystal compensation, clock/calendar, power fail indicator, 2 IRQs, periodic or polled alarm, timer/watchdog, and intelligent battery backup switching. The oscillator uses an external, low-cost 32. 768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, seconds and hundredths of a second. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.