Skip to main content
Renesas Electronics Corporation
Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICW
Pkg. Code:MDR
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12022MIBZ-TR5421)Download

Product Attributes

Lead Count (#)20
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationSINGAPORE
Accuracy±5 ppm
Alarms (#)1
Battery BackupYes
Battery Current (nA)1000
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ_bar/FOUT
InterfaceI2C
Length (mm)12.8
MOQ3000
Memory TypeRAM
Oscillator Compensation-336 to +337
Other FunctionsBattery Switchover Time Stamp, Battery Status Monitor, Brown-out Alarm, Daylight Savings
Pitch (mm)1.3
Pkg. Dimensions (mm)12.8 x 7.5 x 0.00
Pkg. TypeSOICW
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAM128 Bytes
Selectable Frequency Output15
Supply Voltage Vcc (Min) (V)2.7
TRIP Voltage for POR6 Select VTRIP Levels
Tamper DetectNo
Time Keeping Current (µA)3.5
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)7.5
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12022MR5421 device is a low power real time clock (RTC) with an embedded temperature sensor and crystal. Device functions include oscillator compensation, clock/calendar, power fail and low battery monitors, brownout indicator, one-time, periodic or polled alarms, intelligent battery backup switching, Battery Reseal™ function and 128 bytes of battery-backed user SRAM. The device is offered in a 20 Ld SOIC module that contains the RTC and an embedded 32. 768kHz quartz crystal. The calibrated oscillator provides less than ±5ppm drift over the full -40°C to +85°C temperature range. The RTC tracks time with separate registers for hours, minutes, and seconds. The calendar registers track date, month, year and day of the week and are accurate through 2099, with automatic leap year correction. Daylight Savings time adjustment is done automatically, using parameters entered by the user. Power fail and battery monitors offer user-selectable trip levels. The time stamp function records the time and date of switchover from VDD to VBAT power, and also from VBAT to VDD power. The ISL12022MR5421 has redesign package to increase Contact and Air Discharge ESD performance.