Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Power RTC with Battery-Backed SRAM and Embedded Temp Compensation ±5ppm with Auto Day Light Saving

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MUC
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL12022IBZ-T7A)Download

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationSINGAPORE
Accuracy±5 ppm
Alarms (#)1
Battery BackupYes
Battery Current (nA)1000
Battery SealYes
Batttery Voltage Range (V)1.8 - 5.5
CPU Supervisory Function PORNo
CPU Supervisory Function Watchdog TimerNo
Crystal Frequency TrimmingYes
Frequency OutIRQ_bar/FOUT
Frequency Out PinYes
IRQ PinYes
IRQ_barIRQ_bar/FOUT
InterfaceI2C
Length (mm)4.9
MOQ250
Memory TypeRAM
Oscillator Compensation-336 to +337
Other FunctionsBattery Switchover Time Stamp, Battery Status Monitor, Brown-out Alarm, Daylight Savings
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pkg. TypeSOICN
Price (USD)$3.15112
Product CategoryReal-Time Clocks, Real-Time Clocks
RESET_barNo
ResetNo
SRAM128 Bytes
Selectable Frequency Output15
Supply Voltage Vcc (Min) (V)2.7
TRIP Voltage for POR6 Select VTRIP Levels
Tamper DetectNo
Time Keeping Current (µA)3.5
TimerNo
Vcc (V)2.7 to 5.5
Width (mm)3.9
field__battery_voltage_max_5.5
field__battery_voltage_min_1.8

Description

The ISL12022 device is a low power real time clock with an embedded Temp sensor for oscillator compensation, clock/calendar, power fail, low battery monitor, brownout indicator, single periodic or polled alarms, intelligent battery-backup switching, Battery Reseal™ function and 128 bytes of battery-backed user SRAM. The oscillator uses an external, low-cost 32. 768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction. Daylight Savings time adjustment is done automatically, using parameters entered by the user. Power fail and battery monitors offer user-selectable trip levels. A time stamp function records the time and date of switchover from VDD to VBAT power, and also from VBAT to VDD power.