| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MUC |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL12008IB8Z) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | SINGAPORE |
| Alarms (#) | 1 |
| Battery Backup | Yes |
| Battery Current (nA) | 800 |
| Battery Seal | Yes |
| Batttery Voltage Range (V) | 1.8 - 5.5 |
| CPU Supervisory Function POR | No |
| CPU Supervisory Function Watchdog Timer | No |
| Crystal Frequency Trimming | Yes |
| Frequency Out | FOUT |
| Frequency Out Pin | Yes |
| IRQ Pin | No |
| Interface | I2C |
| Length (mm) | 4.9 |
| MOQ | 1960 |
| Memory Type | RAM |
| Oscillator Compensation | -94 to +140 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pkg. Type | SOICN |
| Price (USD) | $1.77068 |
| Product Category | Real-Time Clocks, Real-Time Clocks |
| RESET_bar | No |
| Reset | No |
| Selectable Frequency Output | 1 |
| Supply Voltage Vcc (Min) (V) | 2.7 |
| Tamper Detect | No |
| Time Keeping Current (µA) | 1.6 |
| Timer | No |
| Vcc (V) | 2.7 to 5.5 |
| Width (mm) | 3.9 |
| field__battery_voltage_max_ | 5.5 |
| field__battery_voltage_min_ | 1.8 |
The ISL12008 device is a low power real time clock/calendar that is pin compatible and functionally equivalent to the ST M41T00S and Maxim DS1340 with timing and crystal compensation. The device additionally provides power-fail indicator, software alarm and intelligent battery backup. The oscillator uses an external, low-cost 32. 768kHz crystal. The real time clock tracks time with separate registers for hours, minutes, and seconds. The device has calendar registers for date, month, year and day of the week. The calendar is accurate through 2099, with automatic leap year correction.