Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • AC input response
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • Ordering number of tape product: PS2505L-1-F3: 2 000 pcs/reel
  • Safety standards UL approved: No. E72422

Description

Support is limited to customers who have already adopted these products.

The PS2505-1, -4 and PS2505L-1, -4 are optically coupled isolators containing GaAs light emitting diodes and an NPN silicon phototransistor. The PS2505-1, -4 are in a plastic DIP (Dual In-line Package) and the PS2505L-1, -4 are lead bending type (Gullwing) for surface mount.

Applied Filters: